ZHCSJ35C September 2016 – May 2021 CC3220R , CC3220S , CC3220SF
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1)(5) | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MCU ACTIVE | NWP ACTIVE | TX | 1 DSSS | TX power level = maximum | 286 | mA | |||
| TX power level = maximum – 4 | 202 | ||||||||
| 6 OFDM | TX power level = maximum | 255 | |||||||
| TX power level = maximum – 4 | 192 | ||||||||
| 54 OFDM | TX power level = maximum | 232 | |||||||
| TX power level = maximum – 4 | 174 | ||||||||
| RX | 1 DSSS | 74 | |||||||
| 54 OFDM | 74 | ||||||||
| NWP idle connected(3) | 25.2 | ||||||||
| MCU SLEEP | NWP ACTIVE | TX | 1 DSSS | TX power level = maximum | 282 | mA | |||
| TX power level = maximum – 4 | 198 | ||||||||
| 6 OFDM | TX power level = maximum | 251 | |||||||
| TX power level = maximum – 4 | 188 | ||||||||
| 54 OFDM | TX power level = maximum | 228 | |||||||
| TX power level = maximum – 4 | 170 | ||||||||
| RX | 1 DSSS | 70 | |||||||
| 54 OFDM | 70 | ||||||||
| NWP idle connected(3) | 21.2 | ||||||||
| MCU LPDS | NWP active | TX | 1 DSSS | TX power level = 0 | 266 | mA | |||
| TX power level = 4 | 184 | ||||||||
| 6 OFDM | TX power level = 0 | 242 | |||||||
| TX power level = 4 | 176 | ||||||||
| 54 OFDM | TX power level = 0 | 217 | |||||||
| TX power level = 4 | 154 | ||||||||
| RX | 1 DSSS | 53 | |||||||
| 54 OFDM | 53 | ||||||||
| NWP LPDS(2) | 120 µA at 64KB 135 µA at 256KB | 135 | µA | ||||||
| NWP idle connected(3) | 710 | ||||||||
| MCU SHUTDOWN | MCU shutdown | 1 | |||||||
| MCU HIBERNATE | MCU hibernate | 4.5 | |||||||
| Peak calibration current(4) | VBAT = 3.6 V | 420 | mA | ||||||
| VBAT = 3.3 V | 450 | ||||||||
| VBAT = 2.1 V | 670 | ||||||||
| VBAT = 1.85 V | 700 | ||||||||