ZHCSSJ4B December 2022 – April 2024 CC1354R10
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Core Current Consumption | ||||||
Icore | Reset and Shutdown | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold | 150 | nA | ||
Shutdown. No clocks running, no retention | 171 | |||||
Standby without cache retention |
RTC running, CPU,
256kB RAM and (partial) register retention. RCOSC_LF |
0.98 | µA | |||
RTC running, CPU,
128kB RAM and (partial) register retention. RCOSC_LF |
0.88 | µA | ||||
RTC running, CPU,
256kB RAM and (partial) register retention XOSC_LF |
1.08 | µA | ||||
RTC running, CPU,
128kB RAM and (partial) register retention XOSC_LF |
0.99 | µA | ||||
Standby with cache retention |
RTC running, CPU,
256kB RAM and (partial) register retention. RCOSC_LF |
2.24 | µA | |||
RTC running, CPU,
128kB RAM and (partial) register retention. RCOSC_LF |
2.16 | µA | ||||
RTC running, CPU,
256kB RAM and (partial) register retention. XOSC_LF |
2.34 | µA | ||||
RTC running, CPU,
128kB RAM and (partial) register retention. XOSC_LF |
2.25 | µA | ||||
Idle | Supply Systems and
RAM powered RCOSC_HF |
635 | µA | |||
Active | MCU running
CoreMark at 48MHz with parity enabled RCOSC_HF |
3.5 | mA | |||
MCU running
CoreMark at 48MHz with parity disabled RCOSC_HF |
3.4 | mA | ||||
Peripheral Current Consumption | ||||||
Iperi | Peripheral power domain | Delta current with domain enabled | 62.4 | µA | ||
Serial power domain | Delta current with domain enabled | 5.83 | ||||
RF Core | Delta current with
power domain enabled, clock enabled, RF core idle |
102.0 | ||||
µDMA | Delta current with clock enabled, module is idle | 58.0 | ||||
Timers | Delta current with clock enabled, module is idle(1) | 97.2 | ||||
I2C | Delta current with clock enabled, module is idle | 9.8 | ||||
I2S | Delta current with clock enabled, module is idle | 22.2 | ||||
SPI | Delta current with clock enabled, module is idle(2) | 55.8 | ||||
UART | Delta current with clock enabled, module is idle(3) | 114.2 | ||||
CRYPTO (AES) | Delta current with clock enabled, module is idle | 15.5 | ||||
PKA | Delta current with clock enabled, module is idle | 66.6 | ||||
TRNG | Delta current with clock enabled, module is idle | 21.0 | ||||
Sensor Controller Engine Consumption | ||||||
ISCE | Active mode | 24MHz, infinite loop, VDDS = 3.0V | 849 | µA | ||
Low-power mode | 2MHz, infinite loop, VDDS = 3.0V | 32 |