ZHCSHB9E January   2018  – July 2019 CC1352R

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用
    3. 1.3 说明
    4. 1.4 Functional Block Diagram
  2. 2修订历史记录
  3. 3Device Comparison
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram – RGZ Package (Top View)
    2. 4.2 Signal Descriptions – RGZ Package
    3. 4.3 Connections for Unused Pins and Modules
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Power Supply and Modules
    5. 5.5  Power Consumption - Power Modes
    6. 5.6  Power Consumption - Radio Modes
    7. 5.7  Nonvolatile (Flash) Memory Characteristics
    8. 5.8  Thermal Resistance Characteristics
    9. 5.9  RF Frequency Bands
    10. 5.10 861 MHz to 1054 MHz - Receive (RX)
    11. 5.11 861 MHz to 1054 MHz - Transmit (TX) 
    12. 5.12 861 MHz to 1054 MHz - PLL Phase Noise
    13. 5.13 Bluetooth Low Energy - Receive (RX)
    14. 5.14 Bluetooth Low Energy - Transmit (TX)
    15. 5.15 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - RX
    16. 5.16 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - TX
    17. 5.17 Timing and Switching Characteristics
      1. Table 5-1 Reset Timing
      2. Table 5-2 Wakeup Timing
      3. 5.17.1    Clock Specifications
        1. Table 5-3 48 MHz Crystal Oscillator (XOSC_HF)
        2. Table 5-4 48 MHz RC Oscillator (RCOSC_HF)
        3. Table 5-5 2 MHz RC Oscillator (RCOSC_MF)
        4. Table 5-6 32.768 kHz Crystal Oscillator (XOSC_LF)
        5. Table 5-7 32 kHz RC Oscillator (RCOSC_LF)
      4. 5.17.2    Synchronous Serial Interface (SSI) Characteristics
        1. Table 5-8 Synchronous Serial Interface (SSI) Characteristics
      5. 5.17.3    UART
        1. Table 5-9 UART Characteristics
    18. 5.18 Peripheral Characteristics
      1. 5.18.1 ADC
        1. Table 5-10 Analog-to-Digital Converter (ADC) Characteristics
      2. 5.18.2 DAC
        1. Table 5-11 Digital-to-Analog Converter (DAC) Characteristics
      3. 5.18.3 Temperature and Battery Monitor
        1. Table 5-12 Temperature Sensor
        2. Table 5-13 Battery Monitor
      4. 5.18.4 Comparators
        1. Table 5-14 Continuous Time Comparator
        2. Table 5-15 Low-Power Clocked Comparator
      5. 5.18.5 Current Source
        1. Table 5-16 Programmable Current Source
      6. 5.18.6 GPIO
        1. Table 5-17 GPIO DC Characteristics
    19. 5.19 Typical Characteristics
      1. 5.19.1 MCU Current
      2. 5.19.2 RX Current
      3. 5.19.3 TX Current
      4. 5.19.4 RX Performance
      5. 5.19.5 TX Performance
      6. 5.19.6 ADC Performance
  6. 6Detailed Description
    1. 6.1  Overview
    2. 6.2  System CPU
    3. 6.3  Radio (RF Core)
      1. 6.3.1 Proprietary Radio Formats
      2. 6.3.2 Bluetooth 5 low energy
      3. 6.3.3 802.15.4 (Thread, Zigbee, 6LoWPAN)
    4. 6.4  Memory
    5. 6.5  Sensor Controller
    6. 6.6  Cryptography
    7. 6.7  Timers
    8. 6.8  Serial Peripherals and I/O
    9. 6.9  Battery and Temperature Monitor
    10. 6.10 µDMA
    11. 6.11 Debug
    12. 6.12 Power Management
    13. 6.13 Clock Systems
    14. 6.14 Network Processor
  7. 7Application, Implementation, and Layout
    1. 7.1 Reference Designs
  8. 8器件和文档支持
    1. 8.1 工具和软件
      1. 8.1.1 SimpleLink™ 微控制器平台
    2. 8.2 文档支持
    3. 8.3 Community Resources
    4. 8.4 商标
    5. 8.5 静电放电警告
    6. 8.6 Glossary
  9. 9机械、封装和可订购信息
    1. 9.1 封装信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • RGZ|48
散热焊盘机械数据 (封装 | 引脚)
订购信息

System CPU

The CC1352R SimpleLink Wireless MCU contains an Arm® Cortex®-M4F system CPU, which runs the application and the higher layers of radio protocol stacks.

The system CPU is the foundation of a high-performance, low-cost platform that meets the system requirements of minimal memory implementation, and low-power consumption, while delivering outstanding computational performance and exceptional system response to interrupts.

Its features include the following:

  • ARMv7-M architecture optimized for small-footprint embedded applications
  • Arm Thumb®-2 mixed 16- and 32-bit instruction set delivers the high performance expected of a 32-bit Arm core in a compact memory size
  • Fast code execution permits increased sleep mode time
  • Deterministic, high-performance interrupt handling for time-critical applications
  • Single-cycle multiply instruction and hardware divide
  • Hardware division and fast digital-signal-processing oriented multiply accumulate
  • Saturating arithmetic for signal processing
  • IEEE 754-compliant single-precision Floating Point Unit (FPU)
  • Memory Protection Unit (MPU) for safety-critical applications
  • Full debug with data matching for watchpoint generation
    • Data Watchpoint and Trace Unit (DWT)
    • JTAG Debug Access Port (DAP)
    • Flash Patch and Breakpoint Unit (FPB)
  • Trace support reduces the number of pins required for debugging and tracing
    • Instrumentation Trace Macrocell Unit (ITM)
    • Trace Port Interface Unit (TPIU) with asynchronous serial wire output (SWO)
  • Optimized for single-cycle flash memory access
  • Tightly connected to 8-KB 4-way random replacement cache for minimal active power consumption and wait states
  • Ultra-low-power consumption with integrated sleep modes
  • 48 MHz operation
  • 1.25 DMIPS per MHz