ZHCSHB9E January   2018  – July 2019 CC1352R

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用
    3. 1.3 说明
    4. 1.4 Functional Block Diagram
  2. 2修订历史记录
  3. 3Device Comparison
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram – RGZ Package (Top View)
    2. 4.2 Signal Descriptions – RGZ Package
    3. 4.3 Connections for Unused Pins and Modules
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Power Supply and Modules
    5. 5.5  Power Consumption - Power Modes
    6. 5.6  Power Consumption - Radio Modes
    7. 5.7  Nonvolatile (Flash) Memory Characteristics
    8. 5.8  Thermal Resistance Characteristics
    9. 5.9  RF Frequency Bands
    10. 5.10 861 MHz to 1054 MHz - Receive (RX)
    11. 5.11 861 MHz to 1054 MHz - Transmit (TX) 
    12. 5.12 861 MHz to 1054 MHz - PLL Phase Noise
    13. 5.13 Bluetooth Low Energy - Receive (RX)
    14. 5.14 Bluetooth Low Energy - Transmit (TX)
    15. 5.15 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - RX
    16. 5.16 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - TX
    17. 5.17 Timing and Switching Characteristics
      1. Table 5-1 Reset Timing
      2. Table 5-2 Wakeup Timing
      3. 5.17.1    Clock Specifications
        1. Table 5-3 48 MHz Crystal Oscillator (XOSC_HF)
        2. Table 5-4 48 MHz RC Oscillator (RCOSC_HF)
        3. Table 5-5 2 MHz RC Oscillator (RCOSC_MF)
        4. Table 5-6 32.768 kHz Crystal Oscillator (XOSC_LF)
        5. Table 5-7 32 kHz RC Oscillator (RCOSC_LF)
      4. 5.17.2    Synchronous Serial Interface (SSI) Characteristics
        1. Table 5-8 Synchronous Serial Interface (SSI) Characteristics
      5. 5.17.3    UART
        1. Table 5-9 UART Characteristics
    18. 5.18 Peripheral Characteristics
      1. 5.18.1 ADC
        1. Table 5-10 Analog-to-Digital Converter (ADC) Characteristics
      2. 5.18.2 DAC
        1. Table 5-11 Digital-to-Analog Converter (DAC) Characteristics
      3. 5.18.3 Temperature and Battery Monitor
        1. Table 5-12 Temperature Sensor
        2. Table 5-13 Battery Monitor
      4. 5.18.4 Comparators
        1. Table 5-14 Continuous Time Comparator
        2. Table 5-15 Low-Power Clocked Comparator
      5. 5.18.5 Current Source
        1. Table 5-16 Programmable Current Source
      6. 5.18.6 GPIO
        1. Table 5-17 GPIO DC Characteristics
    19. 5.19 Typical Characteristics
      1. 5.19.1 MCU Current
      2. 5.19.2 RX Current
      3. 5.19.3 TX Current
      4. 5.19.4 RX Performance
      5. 5.19.5 TX Performance
      6. 5.19.6 ADC Performance
  6. 6Detailed Description
    1. 6.1  Overview
    2. 6.2  System CPU
    3. 6.3  Radio (RF Core)
      1. 6.3.1 Proprietary Radio Formats
      2. 6.3.2 Bluetooth 5 low energy
      3. 6.3.3 802.15.4 (Thread, Zigbee, 6LoWPAN)
    4. 6.4  Memory
    5. 6.5  Sensor Controller
    6. 6.6  Cryptography
    7. 6.7  Timers
    8. 6.8  Serial Peripherals and I/O
    9. 6.9  Battery and Temperature Monitor
    10. 6.10 µDMA
    11. 6.11 Debug
    12. 6.12 Power Management
    13. 6.13 Clock Systems
    14. 6.14 Network Processor
  7. 7Application, Implementation, and Layout
    1. 7.1 Reference Designs
  8. 8器件和文档支持
    1. 8.1 工具和软件
      1. 8.1.1 SimpleLink™ 微控制器平台
    2. 8.2 文档支持
    3. 8.3 Community Resources
    4. 8.4 商标
    5. 8.5 静电放电警告
    6. 8.6 Glossary
  9. 9机械、封装和可订购信息
    1. 9.1 封装信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • RGZ|48
散热焊盘机械数据 (封装 | 引脚)
订购信息

Table 5-3 48 MHz Crystal Oscillator (XOSC_HF)

Measured on a Texas Instruments reference design with Tc = 25 °C, VDDS = 3.0 V, unless otherwise noted.(1)
PARAMETER MIN TYP MAX UNIT
Crystal frequency 48 MHz
ESR Equivalent series resistance
6 pF < CL ≤ 9 pF
20 60 Ω
ESR Equivalent series resistance
5 pF < CL ≤  6 pF
80 Ω
LM Motional inductance, relates to the load capacitance that is used for the crystal (CL in Farads)(5) < 3 × 10–24 / CL2 H
CL Crystal load capacitance(4) 5 7(3) 9 pF
Start-up time(2) 200 µs
Probing or otherwise stopping the crystal while the DC/DC converter is enabled may cause permanent damage to the device.
Start-up time using the TI-provided power driver. Start-up time may increase if driver is not used.
On-chip default connected capacitance including reference design parasitic capacitance. Connected internal capacitance is changed through software in the Customer Configuration section (CCFG).
Adjustable load capacitance is integrated into the device. External load capacitors are required for systems targeting compliance with certaain regulations. See the device errata for further details.
The crystal manufacturer's specification must satisfy this requirement for proper operation.