ZHCSHB9E January 2018 – July 2019 CC1352R
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General Parameters | ||||||
Max output power, 2.4 GHz PA | Differential mode, delivered to a single-ended 50 Ω load through a balun | 5 | dBm | |||
Output power programmable range,
2.4 GHz PA |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 26 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious emissions,
2.4 GHz PA(1) |
f < 1 GHz, outside restricted bands | +5 dBm setting | < –36 | dBm | ||
f < 1 GHz, restricted bands ETSI | +5 dBm setting | < –47 | dBm | |||
f < 1 GHz, restricted bands FCC | +5 dBm setting | < –55 | dBm | |||
f > 1 GHz, including harmonics | +5 dBm setting | < –42 | dBm | |||
Harmonics,
2.4 GHz PA(1) |
Second harmonic | +5 dBm setting | < –42 | dBm | ||
Third harmonic | +5 dBm setting | < –42 | dBm |