ZHCSHB9E January 2018 – July 2019 CC1352R
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
General Parameters | |||||
Digital channel filter programmable receive bandwidth | 4 | 4000 | kHz | ||
Data rate step size | 1.5 | bps | |||
Spurious emissions 25 MHz to 1 GHz | 868 MHz
Conducted emissions measured according to ETSI EN 300 220 |
< -57 | dBm | ||
Spurious emissions 1 GHz to 13 GHz | < -47 | dBm | |||
802.15.4g Mandatory Mode (50 kbps, 2-GFSK, 100 kHz RX Bandwidth) | |||||
Sensitivity | BER = 10–2, 868 MHz | –110 | dBm | ||
Saturation limit | BER = 10–2 | 10 | dBm | ||
Selectivity, ±200 kHz | BER = 10–2, 868 MHz(1) | 44 | dB | ||
Selectivity, ±400 kHz | BER = 10–2, 868 MHz(1) | 48 | dB | ||
Blocking, ±1 MHz | BER = 10–2, 868 MHz(1) | 57 | dB | ||
Blocking, ±2 MHz | BER = 10–2, 868 MHz(1) | 61 | dB | ||
Blocking, ±5 MHz | BER = 10–2, 868 MHz(1) | 67 | dB | ||
Blocking, ±10 MHz | BER = 10–2, 868 MHz(1) | 76 | dB | ||
Image rejection (image compensation enabled) | BER = 10–2, 868 MHz(1) | 39 | dB | ||
RSSI dynamic range | Starting from the sensitivity limit | 95 | dB | ||
RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||
SimpleLink™ Long Range 2.5 kbps or 5 kbps (20 ksym/s, 2-GFSK, 5 kHz Deviation, FEC (Half Rate), DSSS = 1:2 or 1:4, 34 kHz RX Bandwidth | |||||
Sensitivity | 2.5 kbps, BER = 10–2, 868 MHz | -121 | dBm | ||
Sensitivity | 5 kbps, BER = 10–2, 868 MHz | -120 | dBm | ||
Saturation limit | BER = 10–2 | 10 | dBm | ||
Selectivity, ±100 kHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 49 | dB | ||
Selectivity, ±200 kHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 50 | dB | ||
Selectivity, ±300 kHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 51 | dB | ||
Blocking, ±1 MHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 63 | dB | ||
Blocking, ±2 MHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 68 | dB | ||
Blocking, ±5 MHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 78 | dB | ||
Blocking, ±10 MHz | 2.5 kbps, BER = 10–2, 868 MHz(1) | 88 | dB | ||
Image rejection (image compensation enabled) | 45 | dB | |||
RSSI dynamic range | Starting from the sensitivity limit | 97 | dB | ||
RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB |