ZHCSHB9E January 2018 – July 2019 CC1352R
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Radio receive current, 868 MHz | 5.8 | mA | ||
Radio receive current, 2.44 GHz (BLE) | VDDS = 3.0 V | 6.9 | mA | |
Radio transmit current Sub-1 GHz PA |
0 dBm output power setting
868 MHz |
8.0 | mA | |
+10 dBm output power setting
868 MHz |
14.3 | mA | ||
Radio transmit current Boost mode, Sub-1 GHz PA |
+14 dBm output power setting
868 MHz |
24.9 | mA | |
Radio transmit current
2.4 GHz PA (BLE) |
0 dBm output power setting, VDDS = 3.0 V | 7.1 | mA | |
+5 dBm output power setting
2440 MHz, VDDS = 3.0 V |
9.6 | mA |