SWRS108B May 2011 – June 2014 CC113L
PRODUCTION DATA.
| Parameter | Min | Max | Units | Condition |
|---|---|---|---|---|
| Supply voltage | –0.3 | 3.9 | V | All supply pins must have the same voltage |
| Voltage on any digital pin | –0.3 | VDD + 0.3, max 3.9 | V | |
| Voltage on the pins RF_P, RF_N, DCOUPL, RBIAS | –0.3 | 2.0 | V | |
| Voltage ramp-up rate | 120 | kV/µs | ||
| Input RF level | +10 | dBm |
| Parameter | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Storage temperature range, Tstg | (default) | –50 | 150 | °C |
| ESD Stress Voltage, VESD | Human Body Model (HBM), per ANSI/ESDA/JEDEC JS001(1) | 750 | V | |
| Charged Device Model (CDM), per JJESD22-C101(2) | 400 | V |
| Parameter | Min | Max | Unit | Condition |
|---|---|---|---|---|
| Operating temperature | –40 | 85 | °C | |
| Operating supply voltage | 1.8 | 3.6 | V | All supply pins must have the same voltage |
| Parameter | Min | Typ | Max | Unit | Condition |
|---|---|---|---|---|---|
| Frequency range | 300 | 348 | MHz | ||
| 387 | 464 | MHz | If using a 27 MHz crystal, the lower frequency limit for this band is 392 MHz | ||
| 779 | 928 | MHz | |||
| Data rate | 0.6 | 500 | kBaud | 2-FSK | |
| 0.6 | 250 | kBaud | GFSK and OOK | ||
| 0.6 | 300 | kBaud | 4-FSK (the data rate in kbps will be twice the baud rate) Optional Manchester encoding (the data rate in kbps will be half the baud rate) |
| Parameter | Min | Typ | Max | Unit | Condition |
|---|---|---|---|---|---|
| Current consumption in power down modes | 0.2 | 1 | µA | Voltage regulator to digital part off, register values retained (SLEEP state). All GDO pins programmed to 0x2F (HW to 0) | |
| 100 | µA | Voltage regulator to digital part off, register values retained, XOSC running (SLEEP state with MCSM0.OSC_FORCE_ON set) | |||
| 165 | µA | Voltage regulator to digital part on, all other modules in power down (XOFF state) | |||
| Current consumption | 1.7 | mA | Only voltage regulator to digital part and crystal oscillator running (IDLE state) | ||
| 8.4 | mA | The current consumption for the intermediate states when going from IDLE to RX, including the calibration state | |||
| Current consumption, 315 MHz |
15.4 | mA | Receive mode, 1.2 kBaud, reduced current, input at sensitivity limit | ||
| 14.4 | mA | Receive mode, 1.2 kBaud, register settings optimized for reduced current, input well above sensitivity limit | |||
| 15.2 | mA | Receive mode, 38.4 kBaud, register settings optimized for reduced current, input at sensitivity limit | |||
| 14.3 | mA | Receive mode, 38.4 kBaud, register settings optimized for reduced current, input well above sensitivity limit | |||
| 16.5 | mA | Receive mode, 250 kBaud, register settings optimized for reduced current, input at sensitivity limit | |||
| 15.1 | mA | Receive mode, 250 kBaud, register settings optimized for reduced current, input well above sensitivity limit | |||
| Current consumption, 433 MHz |
16.0 | mA | Receive mode, 1.2 kBaud, register settings optimized for reduced current, input at sensitivity limit | ||
| 15.0 | mA | Receive mode, 1.2 kBaud, register settings optimized for reduced current, input well above sensitivity limit | |||
| 15.7 | mA | Receive mode, 38.4 kBaud, register settings optimized for reduced current, input at sensitivity limit | |||
| 15.0 | mA | Receive mode, 38.4 kBaud, register settings optimized for reduced current, input well above sensitivity limit | |||
| 17.1 | mA | Receive mode, 250 kBaud, register settings optimized for reduced current, input at sensitivity limit | |||
| 15.7 | mA | Receive mode, 250 kBaud, register settings optimized for reduced current, input well above sensitivity limit | |||
| Current consumption, 868/915 MHz |
15.7 | mA | Receive mode, 1.2 kBaud, register settings optimized for reduced current, input at sensitivity limit. See Figure 4-1 through Figure 4-3 for current consumption with register settings optimized for sensitivity. |
||
| 14.7 | mA | Receive mode, 1.2 kBaud, register settings optimized for reduced current, input well above sensitivity limit. See Figure 4-1 through Figure 4-3 for current consumption with register settings optimized for sensitivity. |
|||
| 15.6 | mA | Receive mode, 38.4 kBaud, register settings optimized for reduced current, input at sensitivity limit. See Figure 4-1 through Figure 4-3 for current consumption with register settings optimized for sensitivity. |
|||
| 14.6 | mA | Receive mode, 38.4 kBaud, register settings optimized for reduced current, input well above sensitivity limit. See Figure 4-1 through Figure 4-3 for current consumption with register settings optimized for sensitivity. |
|||
| 16.9 | mA | Receive mode, 250 kBaud, register settings optimized for reduced current, input at sensitivity limit. See Figure 4-1 through Figure 4-3 for current consumption with register settings optimized for sensitivity. |
|||
| 15.6 | mA | Receive mode, 250 kBaud, register settings optimized for reduced current, input well above sensitivity limit. See Figure 4-1 through Figure 4-3 for current consumption with register settings optimized for sensitivity. |
See Section 4.12.1.
TA = 25°C, VDD = 3.0 V if nothing else stated. All measurement results are obtained using SWRR046 and SWRR045.
| Parameter | Min | Typ | Max | Unit | Condition |
|---|---|---|---|---|---|
| Digital channel filter bandwidth | 58 | 812 | kHz | User programmable. The bandwidth limits are proportional to crystal frequency (given values assume a 26.0 MHz crystal) | |
| Spurious emissions | –68 | –57 | dBm | 25 MHz - 1 GHz | |
| (Maximum figure is the ETSI EN 300 220 V2.3.1 limit) | |||||
| –66 | –47 | dBm | Above 1 GHz | ||
| (Maximum figure is the ETSI EN 300 220 V2.3.1 limit) | |||||
| Typical radiated spurious emission is –49 dBm measured at the VCO frequency | |||||
| RX latency | 9 | bit | Serial operation. Time from start of reception until data is available on the receiver data output pin is equal to 9 bit | ||
| 315 MHz | |||||
| 1.2 kBaud data rate, sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (2-FSK, 1% packet error rate, 20 bytes packet length, 5.2 kHz deviation, 58 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –111 | dBm | Sensitivity can be traded for current consumption by setting MDMCFG2.DEM_DCFILT_OFF=1. The typical current consumption is then reduced from 17.2 mA to 15.4 mA at the sensitivity limit. The sensitivity is typically reduced to -109 dBm | ||
| 433 MHz | |||||
| 0.6 kBaud data rate, sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (GFSK, 1% packet error rate, 20 bytes packet length, 14.3 kHz deviation, 58 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –116 | dBm | |||
| 1.2 kBaud data rate, sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| GFSK, 1% packet error rate, 20 bytes packet length, 5.2 kHz deviation, 58 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –112 | dBm | Sensitivity can be traded for current consumption by setting MDMCFG2.DEM_DCFILT_OFF=1. The typical current consumption is then reduced from 18.0 mA to 16.0 mA at the sensitivity limit. The sensitivity is typically reduced to –110 dBm | ||
| 38.4 kBaud data rate, sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (GFSK, 1% packet error rate, 20 bytes packet length, 20 kHz deviation, 100 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –104 | dBm | |||
| 250 kBaud data rate, sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (GFSK, 1% packet error rate, 20 bytes packet length, 127 kHz deviation, 540 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –95 | dBm | |||
| 868/915 MHz | |||||
| 1.2 kBaud data rate, sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (GFSK, 1% packet error rate, 20 bytes packet length, 5.2 kHz deviation, 58 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –112 | dBm | Sensitivity can be traded for current consumption by setting MDMCFG2.DEM_DCFILT_OFF=1. The typical current consumption is then reduced from 17.7 mA to 15.7 mA at sensitivity limit. The sensitivity is typically reduced to –109 dBm | ||
| Saturation | –14 | dBm | FIFOTHR.CLOSE_IN_RX=0. See more in DN010 SWRA147 | ||
| Adjacent channel rejection ±100 kHz offset | 37 | dB | Desired channel 3 dB above the sensitivity limit. 100 kHz channel spacing See Figure 4-4 and Figure 4-5 for selectivity performance at other offset frequencies |
||
| Image channel rejection | 31 | dB | IF frequency 152 kHz Desired channel 3 dB above the sensitivity limit |
||
| Blocking | Desired channel 3 dB above the sensitivity limit See Figure 4-4 and Figure 4-5 for blocking performance at other offset frequencies |
||||
| ±2 MHz offset | –50 | dBm | |||
| ±10 MHz offset | –40 | dBm | |||
| 38.4 kBaud data rate, sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (GFSK, 1% packet error rate, 20 bytes packet length, 20 kHz deviation, 100 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –104 | dBm | Sensitivity can be traded for current consumption by setting MDMCFG2.DEM_DCFILT_OFF=1. The typical current consumption is then reduced from 17.7 mA to 15.6 mA at the sensitivity limit. The sensitivity is typically reduced to -102 dBm | ||
| Saturation | –16 | dBm | FIFOTHR.CLOSE_IN_RX=0. See more in DN010 SWRA147 | ||
| Adjacent channel rejection | Desired channel 3 dB above the sensitivity limit. 200 kHz channel spacing See Figure 4-6 and Figure 4-7 for blocking performance at other offset frequencies |
||||
| –200 kHz offset | 12 | dB | |||
| +200 kHz offset | 25 | dB | |||
| Image channel rejection | 23 | dB | IF frequency 152 kHz Desired channel 3 dB above the sensitivity limit |
||
| Blocking | Desired channel 3 dB above the sensitivity limit See Figure 4-6 and Figure 4-7 for blocking performance at other offset frequencies |
||||
| ±2 MHz offset | –50 | dBm | |||
| ±10 MHz offset | –40 | dBm | |||
| 250 kBaud data rate, sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (GFSK, 1% packet error rate, 20 bytes packet length, 127 kHz deviation, 540 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –95 | dBm | Sensitivity can be traded for current consumption by setting MDMCFG2.DEM_DCFILT_OFF=1. The typical current consumption is then reduced from 18.9 mA to 16.9 mA at the sensitivity limit. The sensitivity is typically reduced to -91 dBm | ||
| Saturation | –17 | dBm | FIFOTHR.CLOSE_IN_RX=0. See more in DN010 SWRA147 | ||
| Adjacent channel rejection | 25 | dB | Desired channel 3 dB above the sensitivity limit. 750-kHz channel spacing See Figure 4-8 and Figure 4-9 for blocking performance at other offset frequencies |
||
| Image channel rejection | 14 | dB | IF frequency 304 kHz Desired channel 3 dB above the sensitivity limit |
||
| Blocking | Desired channel 3 dB above the sensitivity limit See Figure 4-8 and Figure 4-9 for blocking performance at other offset frequencies |
||||
| ±2 MHz offset | –50 | dBm | |||
| ±10 MHz offset | –40 | dBm | |||
| 4-FSK, 125 kBaud data rate (250 kbps), sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (1% packet error rate, 20 bytes packet length, 127 kHz deviation, 406 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –96 | dBm | |||
| 4-FSK, 250 kBaud data rate (500 kbps), sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (1% packet error rate, 20 bytes packet length, 254 kHz deviation, 812 kHz digital channel filter bandwidth | |||||
| Receiver sensitivity | –91 | dBm | |||
| 4-FSK, 300 kBaud data rate (600 kbps), sensitivity optimized, MDMCFG2.DEM_DCFILT_OFF=0 | |||||
| (1% packet error rate, 20 bytes packet length, 228 kHz deviation, 812 kHz digital channel filter bandwidth) | |||||
| Receiver sensitivity | –89 | dBm | |||
| Supply Voltage | Supply Voltage | Supply Voltage | |||||||
|---|---|---|---|---|---|---|---|---|---|
| VDD = 1.8 V | VDD = 3.0 V | VDD = 3.6 V | |||||||
| Temperature [°C] | –40 | 25 | 85 | –40 | 25 | 85 | –40 | 25 | 85 |
| Sensitivity [dBm] 1.2 kBaud | –113 | –112 | –110 | –113 | –112 | –110 | –113 | –112 | –110 |
| Sensitivity [dBm] 38.4 kBaud | –105 | –104 | –102 | –105 | –104 | –102 | –105 | –104 | –102 |
| Sensitivity [dBm] 250 kBaud | –97 | –96 | –92 | –97 | –95 | –92 | –97 | –94 | –92 |
| Sensitivity [dBm] 500 kBaud | –91 | –90 | –86 | –91 | –90 | –86 | –91 | –90 | –86 |
| Supply Voltage | Supply Voltage | Supply Voltage | |||||||
|---|---|---|---|---|---|---|---|---|---|
| VDD = 1.8 V | VDD = 3.0 V | VDD = 3.6 V | |||||||
| Temperature [°C] | –40 | 25 | 85 | –40 | 25 | 85 | –40 | 25 | 85 |
| Sensitivity [dBm] 1.2 kBaud | –113 | –112 | –110 | –113 | –112 | –110 | –113 | –112 | –110 |
| Sensitivity [dBm] 38.4 kBaud | –105 | –104 | –102 | –104 | –104 | –102 | –105 | –104 | –102 |
| Sensitivity [dBm] 250 kBaud | –97 | –94 | –92 | –97 | –95 | –92 | –97 | –95 | –92 |
| Sensitivity [dBm] 500 kBaud | –91 | –89 | –86 | –91 | –90 | –86 | –91 | –89 | –86 |
See Section 4.12.2.
| Parameter | Min | Typ | Max | Unit | Condition |
|---|---|---|---|---|---|
| Crystal frequency | 26 | 26 | 27 | MHz | For compliance with modulation bandwidth requirements under EN 300 220 V2.3.1 in the 863 to 870 MHz frequency range it is recommended to use a 26-MHz crystal for frequencies below 869 MHz and a 27 MHz crystal for frequencies above 869 MHz. |
| Tolerance | ±40 | ppm | This is the total tolerance including a) initial tolerance, b) crystal loading, c) aging, and d) temperature dependence. The acceptable crystal tolerance depends on RF frequency and channel spacing / bandwidth. | ||
| Load capacitance | 10 | 13 | 20 | pF | Simulated over operating conditions |
| ESR | 100 | Ω | |||
| Start-up time | 150 | µs | This parameter is to a large degree crystal dependent. Measured on SWRR046 and SWRR045 using crystal AT-41CD2 from NDK |
| Parameter | Min | Typ | Max | Unit | Condition |
|---|---|---|---|---|---|
| Programmed frequency resolution | 397 | FXOSC/216 | 412 | Hz | 26- to 27-MHz crystal. The resolution (in Hz) is equal for all frequency bands |
| Synthesizer frequency tolerance | ±40 | ppm | Given by crystal used. Required accuracy (including temperature and aging) depends on frequency band and channel bandwidth / spacing | ||
| RF carrier phase noise | –92 | dBc/Hz | at 50 kHz offset from carrier | ||
| RF carrier phase noise | –92 | dBc/Hz | at 100 kHz offset from carrier | ||
| RF carrier phase noise | –92 | dBc/Hz | at 200 kHz offset from carrier | ||
| RF carrier phase noise | –98 | dBc/Hz | at 500 kHz offset from carrier | ||
| RF carrier phase noise | –107 | dBc/Hz | at 1 MHz offset from carrier | ||
| RF carrier phase noise | –113 | dBc/Hz | at 2 MHz offset from carrier | ||
| RF carrier phase noise | –119 | dBc/Hz | at 5 MHz offset from carrier | ||
| RF carrier phase noise | –129 | dBc/Hz | at 10 MHz offset from carrier | ||
| PLL turn-on or hop time (See Table 5-12) |
72 | 75 | 75 | µs | Time from leaving the IDLE state until arriving in the RX state, when not performing calibration. Crystal oscillator running. |
| PLL calibration time (See Table 5-13) |
685 | 712 | 724 | µs | Calibration can be initiated manually or automatically before entering or after leaving RX |
| Digital Inputs/Outputs | Min | Max | Unit | Condition |
|---|---|---|---|---|
| Logic "0" input voltage | 0 | 0.7 | V | |
| Logic "1" input voltage | VDD – 0.7 | VDD | V | |
| Logic "0" output voltage | 0 | 0.5 | V | For up to 4 mA output current |
| Logic "1" output voltage | VDD – 0.3 | VDD | V | For up to 4 mA output current |
| Logic "0" input current | N/A | –50 | nA | Input equals 0 V |
| Logic "1" input current | N/A | 50 | nA | Input equals VDD |
| Parameter | Min | Typ | Max | Unit | Condition |
|---|---|---|---|---|---|
| Power-up ramp-up time | 5 | ms | From 0 V until reaching 1.8 V | ||
| Power off time | 1 | ms | Minimum time between power-on and power-off |
| NAME | DESCRIPTION | QFN (°C/W) |
|---|---|---|
| RθJA | Junction-to-ambient thermal resistance | 47 |
| RθJC(top) | Junction-to-case (top) thermal resistance | 45 |
| RθJB | Junction-to-board thermal resistance | 13.6 |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.12 |