ZHCSNP0A august 2020 – march 2021 BQ25171-Q1
PRODUCTION DATA
CHM_TMR pin is used to program the device chemistry and safety timer using a ±1% pulldown resistor. The available pulldown resistor and corresponding behaviors are:
| RESISTOR | CHEMISTRY | CHARGE TIMER (HR) |
|---|---|---|
| > 150 kΩ | No charge (open-circuit) | No charge (open-circuit) |
| 100 kΩ | Li+ | 5 hr |
| 82 kΩ | Li+ | 10 hr |
| 62 kΩ | Li+ | Timer disable |
| 47 kΩ | No charge (pin fault / margin) | No charge (pin fault / margin) |
| 36 kΩ | NiMH | 4 hr |
| 27 kΩ | NiMH | 6 hr |
| 24 kΩ | NiMH | 8 hr |
| 18 kΩ | NiMH | 10 hr |
| 15 kΩ | NiMH | 12 hr |
| 11 kΩ | NiMH | 14 hr |
| 8.2 kΩ | NiMH | 16 hr |
| 6.2 kΩ | NiMH | 18 hr |
| 4.7 kΩ | NiMH | 20 hr |
| 3.6 kΩ | NiMH | 22 hr |
| < 3.0 kΩ | No charge (short-circuit) | No charge (short-circuit) |
If either a short- or open-circuit condition is detected, charger stops operation and remains in the FAULT state until the input or CE pin is toggled.
Once a value has been detected, it is latched in and the pin is not continuously monitored during operation. A change in this pin will not be acknowledged by the IC until the input supply or CE pin is toggled.