ZHCSNP0A august 2020 – march 2021 BQ25171-Q1
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 3.0 V and 18 V (up to 40 V tolerant) and current capability of at least the maximum designed charge current. If located more than a few inches from the IN and GND pins, a larger capacitor is recommended.