8.5.1.16 BUVLO Register (Address = 0x16) [reset = 0x0]
BUVLO is shown in Figure 43 and described in Table 25.
Return to Summary Table.
Figure 43. BUVLO Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
VLOWV_SEL |
IBAT_OCP_ILIM_1:0 |
BUVLO_2:0 |
R/W-2b00 |
R/W-1b0 |
R/W-2b00 |
R/W-3b000 |
|
Table 25. BUVLO Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-6 |
RESERVED |
R/W |
2b00 |
Reserved |
5 |
VLOWV_SEL |
R/W |
1b0 |
Pre-charge to Fast Charge Threshold
1b0 = 3.0V
1b1 = 2.8V
|
4-3 |
IBAT_OCP_ILIM_1:0 |
R/W |
2b00 |
Battery Over-Current Protection Threshold
2b00 = 1200mA
2b01 = 1500mA
2b10 = 1500mA
2b11 = Disabled
|
2-0 |
BUVLO_2:0 |
R/W |
3b000 |
Battery UVLO Voltage
3b000 = 3.0V
3b001 = 3.0V
3b010 = 3.0V
3b011 = 2.8V
3b100 = 2.6V
3b101 = 2.4V
3b110 = 2.2V
3b111 = Disabled
|