8.5.1.13 ICHG_CTRL Register (Address = 0x13) [reset = 0x8]
ICHG_CTRL is shown in Figure 40 and described in Table 22.
Return to Summary Table.
Figure 40. ICHG_CTRL Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
ICHG_7:0 |
R/W-8b00001000 |
|
Table 22. ICHG_CTRL Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
ICHG_7:0 |
R/W |
8b00001000 |
Fast Charge Current
Fast Charge Current = 1.25mA x ICHG code (ICHARGE_RANGE =0)
Fast Charge Current = 2.5mA x ICHG code (ICHARGE_RANGE =1) |