SLUSFR7 August 2025 BQ24810
PRODUCTION DATA
The synchronous buck PWM converter uses a fixed frequency voltage control scheme and internal type III compensation network. The LC output filter gives a characteristic resonant frequency:

The resonant frequency, fo, is used to determine the compensation to ensure there is sufficient phase margin for the target bandwidth. The LC output filter should be selected to give a resonant frequency of 10- to 20-kHz nominal for the best performance. Suggested component values for different ChargeCurrent() REG0x14 settings are shown in Table 7-2 to Table 7-3 for the available switching frequencies of 300 - 800 kHz. Note that these tables are generated based on the charging configuration, so the Output Capacitor is the capacitance at the battery connection, close to the SRN node of the battery charging sense resistor. The procedure for generating these tables is to first select the inductor value to have a ripple current that is in the range of 20 - 40% of the target charge current. Once the inductor value has been calculated, the output capacitance is chosen to have an output stage resonant frequency between 10- to 20-kHz.
| CHARGE CURRENT | 2A | 3A | 4A | 6A | 8A |
|---|---|---|---|---|---|
| L1 (µH) | 6.8 or 8.2 | 5.6 or 6.8 | 3.3 or 4.7 | 3.3 | 2.2 |
| CBATT (µF) (Effective after derating) | 20 | 20 | 20 | 30 | 40 |
| CHARGE CURRENT | 3A | 4A | 5A | 6A | 8A |
|---|---|---|---|---|---|
| L1 (µH) | 10 | 6.8 or 8.2 | 6.8 | 5.6 | 4.7 |
| CBATT (µF) (Effective after derating) | 15 | 20 | 20 | 20 | 20 |
Ceramic capacitors show a DC-bias effect. This effect reduces the effective capacitance when a DC-bias voltage is applied across a ceramic capacitor, as on the output capacitor of a charger. The effect may lead to a significant capacitance drop, especially for high output voltages and small capacitor packages. See the manufacturer's data sheet about the performance with a DC bias voltage applied. It may be necessary to choose a higher voltage rating or nominal capacitance value to get the required value at the operating point.