SLUS606P June 2004 – November 2015
PRODUCTION DATA.
CHARGE REGULATION VOLTAGE (V) | INTENDED APPLICATION | PART NUMBER (1) (2) (3) |
---|---|---|
4.2 V | Stand-alone | bq24100 |
1 or 2 cells selectable (CELLS pin, 4.2 V or 8.4 V) | Stand-alone | bq24103 |
1 or 2 cells selectable (CELLS pin, 4.2 V or 8.4 V) | Stand-alone | bq24103A |
1 or 2 cells selectable (CELLS pin, 4.2 V or 8.4 V) (Blinking status pins) |
Stand-alone | bq24104 |
Externally programmable (2.1 V to 15.5 V) | Stand-alone | bq24105 |
4.2 V (Blinking status pins) | Stand-alone | bq24108 |
bq24109 | ||
1 or 2 cells selectable (CELLS pin, 4.2 V or 8.4 V) | System-controlled | bq24113 |
1 or 2 cells selectable (CELLS pin, 4.2 V or 8.4 V) | System-controlled | bq24113A |
Externally programmable (2.1 V to 15.5 V) | System-controlled | bq24115 |