ZHCSND4H january 2010 – april 2021 BQ24090 , BQ24091 , BQ24092 , BQ24093 , BQ24095
PRODUCTION DATA
For host monitoring, a pullup resistor is used between the STATUS pin and the VCC of the host and for a visual indication a resistor in series with an LED is connected between the STATUS pin and a power source. If the CHG or PG source is capable of exceeding 7 V, a 6.2-V Zener diode should be used to clamp the voltage. If the source is the OUT pin, note that as the battery changes voltage, the brightness of the LEDs vary.
| CHARGING STATE | CHG FET/LED |
|---|---|
| 1st Charge | ON |
| Refresh Charge | OFF |
| OVP | |
| SLEEP | |
| TEMP FAULT | ON for 1st Charge |
| VIN POWER-GOOD STATE | PG FET/LED |
|---|---|
| UVLO | OFF |
| SLEEP Mode | |
| OVP Mode | |
| Normal Input (VOUT + VDT < VIN < VOUP) | ON |
| PG is independent of chip disable | |