ZHCSH46A December 2017 – June 2018 AMC1311
PRODUCTION DATA.
Do not leave the analog input VIN of the AMC1311 unconnected (floating) when the device is powered up on the high-side. If the device input is left floating, the bias current may generate a negative input voltage that exceeds the specified input voltage range and the output of the device is invalid.