ZHCSH46A December 2017 – June 2018 AMC1311
PRODUCTION DATA.
Use Ohm's Law to calculate the minimum total resistance of the resistive divider to limit the cross current to the desired value (RTOTAL = VBUS / ICROSS) and the required sense resistor value to be connected to the AMC1311 input: RSENSE = VFSR / ICROSS.
Consider the following two restrictions to choose the proper value of the shunt resistor RSENSE:
Table 2 lists examples of nominal E96-series (1% accuracy) resistor values for systems using 600 V and 800 V on the dc bus.
PARAMETER | 600-V DC BUS | 800-V DC Bus | |
---|---|---|---|
Resistive divider resistor R1 | 3.01 MΩ | 4.22 MΩ | |
Resistive divider resistor R2 | 3.01 MΩ | 4.22 MΩ | |
Sense resistor RSENSE | 20 kΩ | 21 kΩ | |
Resulting current through resistive divider ICROSS | 99.3 µA | 94.5 µA | |
Resulting voltage drop on sense resistor VSENSE | 1.987 V | 1.986 V |
For systems using single-ended input ADCs, Figure 50 shows an example of a TLV6001-based signal conversion and filter circuit as used on the AMC1311EVM. Tailor the bandwidth of this filter stage to the bandwidth requirement of the system and use NP0-type capacitors for best performance.
For more information on the general procedure to design the filtering and driving stages of SAR ADCs, see 18-Bit, 1MSPS Data Acquisition Block (DAQ) Optimized for Lowest Distortion and Noise and 18-Bit Data Acquisition Block (DAQ) Optimized for Lowest Power, available for download at www.ti.com.