ZHCSDX9E September   2014  – January 2017 AMC1304L05 , AMC1304L25 , AMC1304M05 , AMC1304M25

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Device Comparison Table
  6. 6 Pin Configurations and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Power Ratings
    6. 7.6  Insulation Specifications
    7. 7.7  Safety-Related Certifications
    8. 7.8  Safety Limiting Values
    9. 7.9  Electrical Characteristics: AMC1304x05
    10. 7.10 Electrical Characteristics: AMC1304x25
    11. 7.11 Switching Characteristics
    12. 7.12 Insulation Characteristics Curves
    13. 7.13 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Analog Input
      2. 8.3.2 Modulator
      3. 8.3.3 Digital Output
    4. 8.4 Device Functional Modes
      1. 8.4.1 Fail-Safe Output
      2. 8.4.2 Output Behavior in Case of a Full-Scale Input
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Digital Filter Usage
    2. 9.2 Typical Applications
      1. 9.2.1 Frequency Inverter Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Isolated Voltage Sensing
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curve
      3. 9.2.3 Do's and Don'ts
  10. 10Power-Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档 
    2. 12.2 相关链接
    3. 12.3 接收文档更新通知
    4. 12.4 社区资源
    5. 12.5 商标
    6. 12.6 静电放电警告
    7. 12.7 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over the operating ambient temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage DVDD to DGND –0.3 6.5 V
LDO input voltage LDOIN to AGND –0.3 26 V
Analog input voltage at AINP, AINN AGND – 6 3.7 V
Digital input voltage at CLKIN, CLKIN_N DGND – 0.3 DVDD + 0.3 V
Input current to any pin except supply pins –10 10 mA
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and do not imply functional operation of the device at these or any other conditions beyond those indicated. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2500 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
LDOIN LDO input supply voltage (LDOIN pin) 4.0 15.0 18.0 V
DVDD Digital (controller-side) supply voltage (DVDD pin) 3.0 3.3 5.5 V
TA Operating ambient temperature range –40 125 °C

Thermal Information

THERMAL METRIC (1) AMC1304x UNIT
DW (SOIC)
16 PINS
RθJA Junction-to-ambient thermal resistance 80.2 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 40.5 °C/W
RθJB Junction-to-board thermal resistance 45.1 °C/W
ψJT Junction-to-top characterization parameter 11.9 °C/W
ψJB Junction-to-board characterization parameter 44.5 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance n/a °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Power Ratings

PARAMETER TEST CONDITIONS VALUE UNIT
PD Maximum power dissipation (both sides) LDOIN = 18 V, DVDD = 5.5 V 161 mW
PD1 Maximum power dissipation (high-side supply) LDOIN = 18 V 117 mW
PD2 Maximum power dissipation (low-side supply) DVDD = 5.5 V, LVDS, RLOAD = 100 Ω 44 mW

Insulation Specifications

PARAMETER TEST CONDITIONS VALUE UNIT
GENERAL
CLR Minimum air gap (clearance)(1) Shortest pin-to-pin distance through air ≥ 8 mm
CPG Minimum external tracking (creepage)(1) Shortest pin-to-pin distance across the package surface ≥ 8 mm
DTI Distance through insulation Minimum internal gap (internal clearance) of the double insulation (2 × 0.0135 mm) 0.027 mm
CTI Comparative tracking index DIN EN 60112 (VDE 0303-11); IEC 60112 ≥ 600 V
Material group According to IEC 60664-1 I
Overvoltage category per IEC 60664-1 Rated mains voltage ≤ 300 VRMS I-IV
Rated mains voltage ≤ 600 VRMS I-III
Rated mains voltage ≤ 1000 VRMS I-II
DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12(2)
VIORM Maximum repetitive peak isolation voltage At ac voltage (bipolar or unipolar) 1414 VPK
VIOWM Maximum-rated isolation working voltage At ac voltage (sine wave) 1000 VRMS
At dc voltage 1500 VDC
VIOTM Maximum transient isolation voltage VTEST = VIOTM, t = 60 s (qualification test) 7000 VPK
VTEST = 1.2 x VIOTM, t = 1 s (100% production test) 8400
VIOSM Maximum surge isolation voltage(3) Test method per IEC 60065, 1.2/50-μs waveform, VTEST = 1.6 x VIOSM = 10000 VPK (qualification) 6250 VPK
qpd Apparent charge(4) Method a, after input/output safety test subgroup 2 / 3, Vini = VIOTM, tini = 60 s, Vpd(m) = 1.2 x VIORM = 1697 VPK, tm = 10 s ≤ 5 pC
Method a, after environmental tests subgroup 1, Vini = VIOTM, tini = 60 s, Vpd(m) = 1.6 x VIORM = 2263 VPK, tm = 10 s ≤ 5 pC
Method b1, at routine test (100% production) and preconditioning (type test), Vini = VIOTM, tini = 1 s, Vpd(m) = 1.875 x VIORM = 2652 VPK, tm = 1 s ≤ 5 pC
CIO Barrier capacitance, input to output(5) VIO = 0.5 VPP at 1 MHz 1.2 pF
RIO Insulation resistance, input to output(5) VIO = 500 V at TS = 150°C > 109 Ω
Pollution degree 2
Climatic category 40/125/21
UL1577
VISO Withstand isolation voltage VTEST = VISO = 5000 VRMS or 7000 VDC, t = 60 s (qualification test), VTEST = 1.2 x VISO = 6000 VRMS, t = 1 s (100% production test) 5000 VRMS
Apply creepage and clearance requirements according to the specific equipment isolation standards of an application. Care must be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed circuit board (PCB) do not reduce this distance. Creepage and clearance on a PCB become equal in certain cases. Techniques such as inserting grooves or ribs on the PCB are used to help increase these specifications.
This coupler is suitable for safe electrical insulation only within the safety ratings. Compliance with the safety ratings shall be ensured by means of suitable protective circuits.
Testing is carried out in air or oil to determine the intrinsic surge immunity of the isolation barrier.
Apparent charge is electrical discharge caused by a partial discharge (pd).
All pins on each side of the barrier are tied together, creating a two-pin device.

Safety-Related Certifications

VDE UL
Certified according to DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12, DIN EN 60950-1 (VDE 0805 Teil 1): 2014-08, and DIN EN 60095 (VDE 0860): 2005-11 Recognized under UL1577 component recognition and CSA component acceptance NO 5 programs
Reinforced insulation Single protection
File number: 40040142 File number: E181974

Safety Limiting Values

Safety limiting intends to prevent potential damage to the isolation barrier upon failure of input or output (I/O) circuitry. A failure of the I/O circuitry may allow low resistance to ground or the supply and, without current limiting, dissipate sufficient power to overheat the die and damage the isolation barrier, potentially leading to secondary system failures.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IS Safety input, output, or supply current θJA = 80.2°C/W, LDOIN = 18 V, TJ = 150°C,
TA = 25°C, see Figure 3
86.5 mA
PS Safety input, output, or total power θJA = 80.2°C/W, TJ = 150°C, TA = 25°C, see Figure 4 1558(1) mW
TS Maximum safety temperature 150 °C
Input, output, or the sum of input and output power must not exceed this value.

The maximum safety temperature is the maximum junction temperature specified for the device. The power dissipation and junction-to-air thermal impedance of the device installed in the application hardware determines the junction temperature. The assumed junction-to-air thermal resistance in the Thermal Information table is that of a device installed on a high-K test board for leaded surface-mount packages. The power is the recommended maximum input voltage times the current. The junction temperature is then the ambient temperature plus the power times the junction-to-air thermal resistance.

Electrical Characteristics: AMC1304x05

All minimum and maximum specifications are at TA = –40°C to 125°C, LDOIN = 4.0 V to 18.0 V, DVDD = 3.0 V to 5.5 V,   AINP = –50 mV to 50 mV, AINN = 0 V, and sinc3 filter with OSR = 256, unless otherwise noted. Typical values are at TA = 25°C, CLKIN = 20 MHz, LDOIN = 15.0 V, and DVDD = 3.3 V.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ANALOG INPUTS
VClipping Maximum differential voltage input range
(AINP-AINN)
±62.5 mV
FSR Specified linear full-scale range
(AINP-AINN)
–50 50 mV
VCM Operating common-mode input range –0.032 1.2 V
CID Differential input capacitance 2 pF
IIB Input bias current Inputs shorted to AGND –97 –72 –57 μA
RID Differential input resistance 5 kΩ
IIO Input offset current ±5 nA
CMTI Common-mode transient immunity 15 kV/μs
CMRR Common-mode rejection ratio fIN = 0 Hz,
VCM min ≤ VIN ≤ VCM max
–98 dB
fIN from 0.1 Hz to 50 kHz,
VCM min ≤ VIN ≤ VCM max
–85
BW Input bandwidth 800 kHz
DC ACCURACY
DNL Differential nonlinearity Resolution: 16 bits –0.99 0.99 LSB
INL Integral nonlinearity (1) Resolution: 16 bits –4 ±1.5 4 LSB
EO Offset error Initial, at 25°C –50 ±2.5 50 µV
TCEO Offset error thermal drift (2) –1.3 1.3 μV/°C
EG Gain error Initial, at 25°C –0.3% –0.02% 0.3%
TCEG Gain error thermal drift (3) –40 ±20 40 ppm/°C
PSRR Power-supply rejection ratio LDOIN from 4 V to 18 V, at dc –110 dB
LDOIN from 4 V to 18 V, from 0.1 Hz to 50 kHz –110
AC ACCURACY
SNR Signal-to-noise ratio fIN = 1 kHz 76 81.5 dB
SINAD Signal-to-noise + distortion fIN = 1 kHz 76 81 dB
THD Total harmonic distortion fIN = 1 kHz –90 –81 dB
SFDR Spurious-free dynamic range fIN = 1 kHz 81 90 dB
DIGITAL INPUTS/OUTPUTS
External Clock
fCLKIN Input clock frequency 5 20 20.1 MHz
DutyCLKIN Duty cycle 5 MHz ≤ fCLKIN ≤ 20.1 MHz 40% 50% 60%
CMOS Logic Family (AMC1304M05, CMOS with Schmitt Trigger)
IIN Input current DGND ≤ VIN ≤ DVDD –1 1 μA
CIN Input capacitance 5 pF
VIH High-level input voltage 0.7 × DVDD DVDD + 0.3 V
VIL Low-level input voltage –0.3 0.3 × DVDD V
CLOAD Output load capacitance fCLKIN = 20 MHz 30 pF
VOH High-level output voltage IOH = –20 µA DVDD – 0.1 V
IOH = –4 mA DVDD – 0.4
VOL Low-level output voltage IOL = 20 µA 0.1 V
IOL = 4 mA 0.4
LVDS Logic Family (AMC1304L05)(4)
VT Differential output voltage RLOAD = 100 Ω 250 350 450 mV
VOC Common-mode output voltage 1.125 1.23 1.375 V
VID Differential input voltage 100 350 600 mV
VIC Common-mode input voltage VID = 100 mV 0.05 1.25 3.25 V
II Receiver input current DGND ≤ VIN ≤ 3.3 V –24 0 20 µA
POWER SUPPLY
LDOIN LDOIN pin input voltage 4.0 15.0 18.0 V
VCAP VCAP pin voltage 3.45 V
ILDOIN LDOIN pin input current 5.3 6.5 mA
DVDD Controller-side supply voltage 3.0 3.3 5.5 V
IDVDD Controller-side supply current LVDS, RLOAD = 100 Ω 6.1 8 mA
CMOS, 3.0 V ≤ DVDD ≤ 3.6 V,
CLOAD = 5 pF
2.7 4.0
CMOS, 4.5 V ≤ DVDD ≤ 5.5 V,
CLOAD = 5 pF
3.2 5.5
Integral nonlinearity is defined as the maximum deviation from a straight line passing through the end-points of the ideal ADC transfer function expressed as a number of LSBs or as a percent of the specified linear full-scale range (FSR).
Offset error drift is calculated using the box method, as described by the following equation:
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 ec_eodrift_bas654.gif
Gain error drift is calculated using the box method, as described by the following equation:
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 ec_egdrift_bas654.gif
For further information on electrical characteristics of LVDS interface circuits, see the TIA-644-A standard and design note Interface Circuits for TIA/EIA-644 (LVDS).

Electrical Characteristics: AMC1304x25

All minimum and maximum specifications are at TA = –40°C to 125°C, LDOIN = 4.0 V to 18.0 V, DVDD = 3.0 V to 5.5 V, AINP = –250 mV to 250 mV, AINN = 0 V, and sinc3 filter with OSR = 256, unless otherwise noted. Typical values are at TA  = 25°C, CLKIN = 20 MHz, LDOIN = 15.0 V, and DVDD = 3.3 V.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ANALOG INPUTS
VClipping  Maximum differential voltage input range
(AINP-AINN)
±312.5 mV
FSR Specified linear full-scale range
(AINP-AINN)
–250 250 mV
VCM  Operating common-mode input range    –0.16 1.2 V
CID  Differential input capacitance 1 pF
IIB  Input bias current Inputs shorted to AGND –82 –60 –48 μA
RID  Differential input resistance 25 kΩ
IIO  Input offset current ±5 nA
CMTI Common-mode transient immunity 15 kV/μs
CMRR Common-mode rejection ratio fIN = 0 Hz,
VCM min ≤ VIN ≤ VCM max
–98 dB
fIN from 0.1 Hz to 50 kHz,
VCM min ≤ VIN ≤ VCM max
–98
BW Input bandwidth 1000 kHz
DC ACCURACY
DNL Differential nonlinearity Resolution: 16 bits –0.99 0.99 LSB
INL Integral nonlinearity(1) Resolution: 16 bits –4 ±1.5 4 LSB
EO  Offset error  Initial, at 25°C –100 ±25 100 µV
TCEO  Offset error thermal drift(2) –1.3 1.3 μV/°C
EG  Gain error  Initial, at 25°C –0.2% –0.05% 0.2%
TCEG  Gain error thermal drift(3) –40 ±20 40 ppm/°C
PSRR Power-supply rejection ratio LDOIN from 4 V to 18 V, at dc –110 dB
LDOIN from 4 V to 18 V,
from 0.1 Hz to 50 kHz
–110
AC ACCURACY
SNR Signal-to-noise ratio fIN = 1 kHz 82 85 dB
SINAD Signal-to-noise + distortion fIN = 1 kHz 80 84 dB
THD Total harmonic distortion fIN = 1 kHz –90 –81 dB
SFDR Spurious-free dynamic range fIN = 1 kHz 81 90 dB
DIGITAL INPUTS/OUTPUTS
External Clock
fCLKIN  Input clock frequency 5 20 20.1 MHz
DutyCLKIN  Duty cycle 5 MHz ≤ fCLKIN ≤ 20.1 MHz 40% 50% 60%
CMOS Logic Family (AMC1304M25, CMOS with Schmitt Trigger)
IIN Input current DGND ≤ VIN ≤ DVDD –1 1 μA
CIN Input capacitance 5 pF
VIH High-level input voltage 0.7 × DVDD DVDD + 0.3 V
VIL Low-level input voltage –0.3 0.3 × DVDD V
CLOAD Output load capacitance fCLKIN = 20 MHz 30 pF
VOH High-level output voltage IOH = –20 µA DVDD – 0.1 V
IOH = –4 mA DVDD – 0.4 V
VOL Low-level output voltage IOL = 20 µA 0.1 V
IOL = 4 mA 0.4 V
LVDS Logic Family (AMC1304L25)(4)
VT Differential output voltage RLOAD = 100 Ω 250 350 450 mV
VOC Common-mode output voltage 1.125 1.23 1.375 V
VID Differential input voltage 100 350 600 mV
VIC Common-mode input voltage VID = 100 mV 0.05 1.25 3.25 V
II Receiver input current DGND ≤ VIN ≤ 3.3 V –24 0 20 µA
POWER SUPPLY
LDOIN LDOIN pin input voltage 4.0 15.0 18.0 V
VCAP VCAP pin voltage 3.45 V
ILDOIN LDOIN pin input current 5.3 6.5 mA
DVDD Controller-side supply voltage 3.0 3.3 5.5 V
IDVDD Controller-side supply current LVDS, RLOAD = 100 Ω 6.1 8.0 mA
CMOS, 3.0 V ≤ DVDD ≤ 3.6 V,
CLOAD = 5 pF
2.7 4.0
CMOS, 4.5 V ≤ DVDD ≤ 5.5 V,
CLOAD = 5 pF
3.2 5.5
Integral nonlinearity is defined as the maximum deviation from a straight line passing through the end-points of the ideal ADC transfer function expressed as number of LSBs or as a percent of the specified linear full-scale range FSR.
Offset error drift is calculated using the box method as described by the following equation:
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 ec_eodrift_bas654.gif .
Gain error drift is calculated using the box method as described by the following equation:
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 ec_egdrift_bas654.gif .
For further information on electrical characteristics of LVDS interface circuits, see the TIA-644-A standard and design note Interface Circuits for TIA/EIA-644 (LVDS).

Switching Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tCLK CLKIN, CLKIN_N clock period 49.75 50 200 ns
tHIGH CLKIN, CLKIN_N clock high time 19.9 25 120 ns
tLOW CLKIN, CLKIN_N clock low time 19.9 25 120 ns
tD Falling edge of CLKIN, CLKIN_N to DOUT, DOUT_N valid delay 0 15 ns
tISTART Interface startup time DVDD at 3.0 V (min) to DOUT, DOUT_N valid with LDO_IN > 4 V 32 32 CLKIN cycles
tASTART Analog startup time LDOIN step to 4 V with DVDD ≥ 3.0 V, and 0.1 µF at VCAP pin 1 ms
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 tim_int_bas654.gif Figure 1. Digital Interface Timing
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 tim_start_bas654.gif Figure 2. Digital Interface Startup Timing

Insulation Characteristics Curves

AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D043_SBAS655.gif
LDOIN = 18 V (worst case)
Figure 3. Thermal Derating Curve for Safety Limiting Current per VDE
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 Figure 3.gif
TA up to 150°C, stress voltage frequency = 60 Hz
Figure 5. Reinforced Isolation Capacitor Lifetime Projection
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D044_SBAS655.gif
Figure 4. Thermal Derating Curve for Safety Limiting Power per VDE

Typical Characteristics

At LDOIN = 15.0 V, DVDD = 3.3 V, AINP = –50 mV to 50 mV (AMC1304x05) or –250 mV to 250 mV (AMC1304x25), AINN = 0 V, fCLKIN = 20 MHz, and sinc3 filter with OSR = 256, unless otherwise noted.
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D001_SBAS655.gif
Figure 6. Input Current vs Input Common-Mode Voltage
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D003_SBAS655.gif
Figure 8. Integral Nonlinearity vs Input Signal Amplitude
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D005_SBAS655.gif
AMC1304x25
Figure 10. Offset Error vs LDO Input Supply Voltage
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D007_SBAS655.gif
AMC1304x25
Figure 12. Offset Error vs Temperature
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D009_SBAS655.gif
Figure 14. Offset Error vs Clock Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D011_SBAS654.gif
Figure 16. Gain Error vs Temperature
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D013_SBAS655.gif
Figure 18. Power-Supply Rejection Ratio vs
Ripple Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D015_SBAS655.gif
Figure 20. Signal-to-Noise Ratio and Signal-to-Noise + Distortion vs Temperature
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D017_SBAS655.gif
Figure 22. Signal-to-Noise Ratio and Signal-to-Noise + Distortion vs Input Signal Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D019_SBAS654.gif
AMC1304x05
Figure 24. Signal-to-Noise Ratio and Signal-to-Noise + Distortion vs Input Signal Amplitude
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D021_SBAS654.gif
Figure 26. Total Harmonic Distortion vs Temperature
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D023_SBAS654.gif
Figure 28. Total Harmonic Distortion vs
Input Signal Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D025_SBAS655.gif
AMC1304x05
Figure 30. Total Harmonic Distortion vs
Input Signal Amplitude
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D027_SBAS655.gif
Figure 32. Spurious-Free Dynamic Range vs Temperature
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D029_SBAS655.gif
Figure 34. Spurious-Free Dynamic Range vs
Input Signal Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D031_SBAS655.gif
AMC1304x05
Figure 36. Spurious-Free Dynamic Range vs
Input Signal Amplitude
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D033_SBAS655.gif
AMC1304x05, 4096-point FFT, VIN = 100 mVPP
Figure 38. Frequency Spectrum with 5-kHz Input Signal
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D035_SBAS655.gif
AMC1304x25, 4096-point FFT, VIN = 500 mVPP
Figure 40. Frequency Spectrum with 5-kHz Input Signal
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D037_SBAS655.gif
Figure 42. LDO Input Supply Current vs Temperature
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D039_SBAS655.gif
Figure 44. Controller-Side Supply Current vs
Controller-Side Supply Voltage (3.3 V, min)
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D041_SBAS655.gif
Figure 46. Controller-Side Supply Current vs Temperature
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D002_SBAS655.gif
Figure 7. Common-Mode Rejection Ratio vs
Input Signal Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D004_SBAS654.gif
Figure 9. Integral Nonlinearity vs Temperature
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D006_SBAS655.gif
AMC1304x05
Figure 11. Offset Error vs LDO Input Supply Voltage
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D008_SBAS654.gif
AMC1304x05
Figure 13. Offset Error vs Temperature
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D010_SBAS655.gif
Figure 15. Gain Error vs LDO Input Supply Voltage
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D012_SBAS654.gif
Figure 17. Gain Error vs Clock Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D014_SBAS655.gif
Figure 19. Signal-to-Noise Ratio and Signal-to-Noise + Distortion vs LDO Input Supply Voltage
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D016_SBAS655.gif
Figure 21. Signal-to-Noise Ratio and Signal-to-Noise + Distortion vs Clock Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D018_SBAS655.gif
AMC1304x25
Figure 23. SNR and SINAD vs Input Signal Amplitude
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D020_SBAS655.gif
Figure 25. Total Harmonic Distortion vs
LDO Input Supply Voltage
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D022_SBAS654.gif
Figure 27. Total Harmonic Distortion vs Clock Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D024_SBAS655.gif
AMC1304x25
Figure 29. Total Harmonic Distortion vs
Input Signal Amplitude
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D026_SBAS655.gif
Figure 31. Spurious-Free Dynamic Range vs
LDO Input Supply Voltage
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D028_SBAS655.gif
Figure 33. Spurious-Free Dynamic Range vs
Clock Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D030_SBAS655.gif
AMC1304x25
Figure 35. Spurious-Free Dynamic Range vs
Input Signal Amplitude
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D032_SBAS655.gif
AMC1304x05, 4096-point FFT, VIN = 100 mVPP
Figure 37. Frequency Spectrum with 1-kHz Input Signal
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D034_SBAS655.gif
AMC1304x25, 4096-point FFT, VIN = 500 mVPP
Figure 39. Frequency Spectrum with 1-kHz Input Signal
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D036_SBAS655.gif
Figure 41. LDO Input Supply Current vs
LDO Input Supply Voltage
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D038_SBAS655.gif
Figure 43. LDO Input Supply Current vs Clock Frequency
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D040_SBAS655.gif
Figure 45. Controller-Side Supply Current vs
Controller-Side Supply Voltage (5 V, min)
AMC1304L05 AMC1304L25 AMC1304M05 AMC1304M25 D042_SBAS655.gif
Figure 47. Controller-Side Supply Current vs
Clock Frequency