ZHCSHJ0C June 2018 – November 2022 AMC1211-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| High-side power supply | VDD1 to GND1 | 3 | 5 | 5.5 | V | |
| Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V | |
| ANALOG INPUT | ||||||
| VClipping | Input voltage before clipping output | IN to GND1 | 2.516 | V | ||
| VFSR | Specified linear full-scale voltage | IN to GND1 | –0.1 | 2 | V | |
| ANALOG OUTPUT | ||||||
| CLOAD | Capacitive load | On OUTP or OUTN to GND2 | 500 | pF | ||
| OUTP to OUTN | 250 | |||||
| RLOAD | Resistive load | On OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
| DIGITAL INPUT | ||||||
| Input voltage | SHTDN to GND1 | 0 | VDD1 | V | ||
| TEMPERATURE RANGE | ||||||
| TA | Specified ambient temperature | –40 | 125 | °C | ||