ZHCSFT8B December 2016 – March 2021 ADS8691 , ADS8695 , ADS8699
PRODUCTION DATA
This register controls the hysteresis and high threshold for the input alarm.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
INP_ALRM_HYST[7:0] | Reserved | ||||||||||||||
R/W-00h | R-00h | ||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INP_ALRM_HIGH_TH[15:0] | |||||||||||||||
R/W-FFFFh |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset; -0, -1 = Condition after application reset; | |||
-<0>, -<1> = Condition after power-on reset | |||
Address for bits 7-0 = 24h | Address for bits 15-8 = 25h | Address for bits 23-16 = 26h | Address for bits 31-24 = 27h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-24 | INP_ALRM_HYST[7:0] | R/W | 00h | INP_ALRM_HYST[7:2]: 6-bit hysteresis value for the input ALARM. INP_ALRM_HYST[1:0] must be set to 00b. |
23-16 | Reserved | R | 00h | Reserved. Reads return 00h. |
15-0 | INP_ALRM_HIGH_TH[15:0] | R/W | FFFFh | Threshold for comparison is INP_ALRM_HIGH_TH[15:0] appended with 00b. |