| 7:3 |
Reserved |
R |
00h |
Reserved.
Always read 00h.
|
| 2 |
F_STARTUP |
R |
0h |
ADC startup fault.
This bit indicates if an error is detected during power-up. This bit clears only when power is recycled.
0 : No fault has occurred
1 : A fault has occurred |
| 1 |
F_CS |
R |
0h |
Chip-select fault.
This bit is set if CS transitions when the SCLK pin is high. This bit auto-clears on a STAT_S transfer, unless the condition remains.
0 : CS is asserted or deasserted when SCLK is low
1 : CS is asserted or deasserted when SCLK is high |
| 0 |
F_FRAME |
R |
0h |
Frame fault.
This bit is set if the device detects that not enough SCLK cycles are sent in a data frame for the existing mode of operation. This bit auto-clears on a STAT_S transfer, unless the condition remains.
0 : Enough SCLKs are sent per frame
1 : Not enough SCLKs are sent per frame |