ZHCSEV8D March 2016 – January 2018 ADS131A02 , ADS131A04
PRODUCTION DATA.
This register is reserved for future use.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REV_ID[7:0] | |||||||
| R-xxh | |||||||
| LEGEND: R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | REV_ID[7:0] | R | xxh | Reserved.
These bits indicate the revision of the device and are subject to change without notice. |