ZHCSQN6 May 2022 ADC3644
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC ACCURACY | ||||||
No missing codes | 14 | bits | ||||
PSRR | FIN = 1 MHz | 35 | dB | |||
DC ACCURACY | ||||||
DNL | Differential nonlinearity | FIN = 5 MHz | ± 0.5 | ± 0.97 | LSB | |
INL | Integral nonlinearity | FIN = 5 MHz | ± 1.5 | ± 7.5 | LSB | |
VOS_ERR | Offset error | 8 | 65 | LSB | ||
VOS_DRIFT | Offset drift over temperature | 0.02 | LSB/ºC | |||
GAINERR | Gain error | External 1.6 V reference | 0.5 | %FSR | ||
GAINDRIFT | Gain drift over temperature | External 1.6 V reference | 9 | ppm/ºC | ||
GAINERR | Gain error | Internal reference | -0.4 | %FSR | ||
GAINDRIFT | Gain drift over temperature | Internal reference | 74 | ppm/ºC | ||
Transition Noise | 0.71 | LSBRMS | ||||
ADC ANALOG INPUT (AINP/M, BINP/M) | ||||||
FS | Input full scale | Default, differential | 2.25 | Vpp | ||
VCM | Input common mode voltage | 0.9 | 0.95 | 1.0 | V | |
RIN | Input resistance | Differential at DC | 8 | kΩ | ||
CIN | Input capacitance | Each pin to GND | 5.4 | pF | ||
VOCM | Output common mode voltage | 0.95 | V | |||
BW | Analog input bandwidth (-3dB) | 1.4 | GHz | |||
Internal Voltage Reference | ||||||
VREF | Internal reference voltage | 1.6 | V | |||
VREF Output Impedance | 8 | Ω | ||||
Reference Input Buffer (REFBUF) | ||||||
External reference voltage | 1.2 | V | ||||
External voltage reference (VREF) | ||||||
VREF | External voltage reference | 1.6 | V | |||
Input Current | 1 | mA | ||||
Input impedance | 5.3 | kΩ | ||||
Clock Input (CLKP/M) | ||||||
Input clock frequency | 0.01 | 125 | 125 | MHz | ||
VID | Differential input voltage | 250 | 1000 | 2000 | mV | |
VCM | Input common mode voltage | 0.9 | V | |||
Clock duty cycle | 40 | 50 | 60 | % | ||
Digital Inputs (RESET, PDN, SCLK, SEN, SDIO) | ||||||
VIH | High level input voltage | 1.4 | V | |||
VIL | Low level input voltage | 0.4 | ||||
IIH | High level input current | 90 | 150 | uA | ||
IIL | Low level input current | -150 | -90 | |||
CI | Input capacitance | 1.5 | pF | |||
Digital Output (SDOUT) | ||||||
VOH | High level output voltage | ILOAD = -400 uA | IOVDD – 0.1 | IOVDD | V | |
VOL | Low level output voltage | ILOAD = 400 uA | 0.1 | |||
CMOS Interface (DA0:DA6, DB0:DB6, DCLK) | ||||||
Output data rate | per CMOS output pin | 250 | MHz | |||
VOH | High level output voltage | ILOAD = -400 uA | IOVDD – 0.1 | IOVDD | V | |
VOL | Low level output voltage | ILOAD = 400 uA | 0.1 | |||
VIH | High level input voltage | Input clock (Serial CMOS) | IOVDD – 0.1 | IOVDD | V | |
VIL | Low level input voltage | 0.1 |