ZHCSEU3E July 2014 – June 2022 ADC3221 , ADC3222 , ADC3223 , ADC3224
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tA | Aperture delay | 1.24 | 1.44 | 1.64 | ns | |
| Aperture delay matching between two channels of the same device | ±70 | ps | ||||
| Aperture delay variation between two devices at same temperature and supply voltage | ±150 | ps | ||||
| tJ | Aperture jitter | 130 | fS rms | |||
| Wake-up time | Time to valid data after exiting standby power-down mode | 35 | 65 | µs | ||
| Time to valid data after exiting global power-down mode (in this mode, both channels power down) | 85 | 140 | ||||
| ADC latency(1) | 2-wire mode (default) | 9 | Clock cycles | |||
| 1-wire mode | 8 | |||||
| tSU_SYSREF | SYSREF reference time | Setup time for SYSREF referenced to input clock rising edge | 1000 | ps | ||
| tH_SYSREF | Hold time for SYSREF referenced to input clock rising edge | 100 | ||||