SLUSD15B October   2018  – July 2020 TPS92662-Q1

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  6. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Input voltage range: 4.5 V to 60 V
  • 12 Integrated bypass switches
    • Four sub-strings of three series switches
    • 20-V maximum across switch
    • 62-V maximum switch to ground
  • Multi-drop UART communication interface
    • Up to 31 addressable devices
  • Compatible with CAN physical layer
    • Minimum number of wires in cable harness
  • Eight-bit ADC with two MUXed inputs
  • Crystal oscillator driver
  • External EEPROM I2C interface
  • Programmable 10-bit PWM dimming
    • Individual phase shift and pulse width
    • Device-to-device synchronization
  • LED open and short detection and protection