SCLS520E August 2003 – January 2015 SN74LV4051A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 8-channel CMOS analog multiplexer and demultiplexer is designed for 2-V to 5.5-V VCC operation.
The SN74LV4051A handles analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV4051A-Q1 | TSSOP (16) | 5.00 mm × 4.40 mm |
SOIC (16) | 10.30 mm × 7.50 mm | |
9.90 mm × 3.91 mm |