SLPS485B January 2014 – October 2014 CSD19536KCS
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 100 V, 2.3 mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V | |
Qg | Gate Charge Total (10 V) | 118 | nC | |
Qgd | Gate Charge Gate to Drain | 17 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 6 V | 2.5 | mΩ |
VGS = 10 V | 2.3 | mΩ | ||
VGS(th) | Threshold Voltage | 2.5 | V |
Device | Package | Media | Qty | Ship |
---|---|---|---|---|
CSD19536KCS | TO-220 Plastic Package | Tube | 50 | Tube |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 100 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 150 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 259 | ||
Continuous Drain Current (Silicon limited), TC = 100°C | 183 | ||
IDM | Pulsed Drain Current (1) | 400 | A |
PD | Power Dissipation | 375 | W |
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 175 | °C |
EAS | Avalanche Energy, single pulse ID = 127 A, L = 0.1 mH, RG = 25 Ω |
806 | mJ |
RDS(on) vs VGS |
Gate Charge |