SLPS590A March 2016 – March 2017 CSD18542KTT
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 60-V, 3.3-mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V | |
Qg | Gate Charge Total (10 V) | 44 | nC | |
Qgd | Gate Charge Gate-to-Drain | 6.9 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 4.0 | mΩ |
VGS = 10 V | 3.3 | |||
VGS(th) | Threshold Voltage | 1.8 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD18542KTT | 500 | 13-Inch Reel | D2PAK Plastic Package |
Tape and Reel |
CSD18542KTTT | 50 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 200 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 170 | ||
Continuous Drain Current (Silicon Limited), TC = 100°C | 120 | ||
IDM | Pulsed Drain Current(1) | 400 | A |
PD | Power Dissipation | 250 | W |
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 175 | °C |
EAS | Avalanche Energy, Single Pulse ID = 75 A, L = 0.1 mH, RG = 25 Ω |
281 | mJ |
RDS(on) vs VGS |
Gate Charge |