XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   Artwork and documentation done by: Texas Instruments Norway AS 	X
X   Company: Texas Instruments Norway AS                                        	X
X   Address: Gaustadallen 21    0349 OSLO                                      	X
X                                 					              X
X                                                                               			X
X                                                                               			X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX 

PROJECT : 03236
PCB NAME : CC112xEM
REVISION: 1.1
DATE: 2011-04-12
MANUFACTURER : 
QUANTITY:   See order (in panel)

Manufacturers marking: Two letter + year + week
The two letter code shall identify the manufaturer and is decided by the manufacturer. 
No logos or other identifiers are allowed.
The marking shall be in silk screen print at secondary side of the PCB, or in solder 
resist if no silk print at secondary side.

FILE:  PACKED WITH WinZIP 

PCB DESCRIPTION:4 LAYER PCB 1.24 MM nominal
      Copper        1   35 um
      Dielectric  1-2   0.4 mm (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        2   35 um
      Dielectric  2-3   0.3 mm (2 x 2157 49% Resin)
      Copper        3   35 um
      Dielectric  3-4   0.4 mm (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        4   35 um

  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.45@1GHz, TanD=0.016)
  Dimensions in mil (0.001 inch)
  DOUBLE SIDE SOLDER MASK,
  DOUBLE SIDE SILKSCREEN,
  8 MIL MIN TRACE WIDTH AND 8 MIL MIN ISOLATION.


                 
FILE NAME            		               DESCRIPTION                               	                    FILE TYPE
-------------------------------------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES:
l1.SPL                                                LAYER 1 COMPONENT SIDE/POSITIV                      EXT. GERBER
l2.SPL                                                LAYER 2 Inner layer/POSITIV                                 EXT. GERBER
l3.SPL                                                LAYER 3 Inner layer/POSITIV                                 EXT. GERBER
l4.SPL                                                LAYER 4 SOLDER SIDE/POSITIV                             EXT. GERBER
STOPCOMP.SPL                                 SOLDER MASK COMPONENT SIDE/NEGATIVE            EXT. GERBER
STOPSOLD.SPL                                  SOLDER MASK SOLDER SIDE/NEGATIVE                   EXT. GERBER
SILKCOMP.SPL                                   SILKSCREEN COMPONENT SIDE/POSITIVE                EXT. GERBER
SILKSOLD.SPL                                   SILKSCREEN SOLDER SIDE/POSITIVE                       EXT. GERBER
NCDRILL.SPL                                     NC DRILL THROUGH HOLE                                       EXCELLON
DRILL.SPL                                         DRILL/MECHANICAL DRAWING                                 EXT. GERBER
GERBER.REP                                     DRILL/NC DRILL REPORT                                         ASCII
EXT_GERBER.USR                             EXTENDED GERBER APERTURE TABLE                      ASCII
CNC.USR                                          NC DRILL DEVICE FILE                                            ASCII

*** ASSEMBLY FILES:  
PASTCOMP.SPL                                SOLDER PAST COMPONENT SIDE/POSITIVE              EXT. GERBER
PASTSOLD.SPL                                SOLDER PAST SOLDER SIDE/POSITIVE                     EXT. GERBER
ASSYCOMP.SPL                               ASSEMBLY DRAWING COMPONENT SIDE/NEGATIVE    EXT. GERBER
ASSYSOLD.SPL                                ASSEMBLY DRAWING SOLDER SIDE/NEGATIVE           EXT. GERBER
CC112x_868_915_P&P_top.REP         PICK AND PLACE FILE COMPONENT SIDE                   ASCII
CC112x_868_915_P&P_bottom.REP   PICK AND PLACE FILE SOLDER SIDE                           ASCII

*** DESIGN FILES
CC112xEM_868_915_schematic.PDF  	 SCHEMATIC
CC112xEM_LAYOUT.PDF	               LAYOUT
CC1125EM_868_915_PARTLIST.XLS	 PARTLIST IN EXCEL FORMAT

README.TXT              THIS FILE                                   ASCII

END.


Release history
--------------------------------------------------------------------------------------------------------------
1.0.0 : 4-layer design
1.0.1 : Component change
1.1.0 : Minor PCB change