Version  Date        Changes
-------  ----------  ------------------------------------------------
v1       06/13/2013  Original model release.

v2       12/19/2013  .ibs file changes:
                       a. Replaced pull-up pull-down by 50ohm curves.
                       b. Modified voltage range to get proper swing with the new ideal 50 ohm curves.
                       c. Modified the ramp to match ADS and QCD results.
                       d. Changed IBIS version to 5.1
                     Tx AMI model .ami file change:
                       a. Tx_gain parameter value changed from 1.05 to 0.78 to match the previous swing.
                       b. Removed default value for "format value" parameters
                     Rx AMI model .ami file change:
                       a. Removed default value for "format value" parameters
v3       01/16/2014  TX model updated to include additional de-emphasis settings.
v4       03/20/2014  Updated TX analog model to use s4p files to represent terminations.
v5       07/09/2016  Fixed [R series] min/max ordering in .ibs file. 
v6       03/15/2024  Updated documentation for public release.