|=============================================================================
| This file contains the information for Algorithmic Model per 
| IBIS Version 5.0 specification. 
|
| Copy the content into the AMI Model Section in the corresponding ibis file.
|
| Note: This information is auto-generated by Agilent SystemVue software
|       based on the configuration of the PC workstation on which SystemVue runs.
|       If you use a compiler different from what is specified in the this file,
|       make sure to replace the compiler information when you transfer the 
|       content here into the ibis file.
|
|=============================================================================

[Algorithmic Model]
Executable Windows_VisualC++ExpressEdition9.0.30729_32 DS125DF111_RX_AMI_05272013.dll DS125DF111_RX_AMI_05272013.ami
Executable Windows_VisualC++ExpressEdition9.0.30729_64 DS125DF111_RX_AMI_05272013_x64.dll DS125DF111_RX_AMI_05272013.ami
Executable Linux_gcc4.6.1_64 DS125DF111_RX_AMI_05272013_x64.so DS125DF111_RX_AMI_05272013.ami
[End Algorithmic Model]