This archive contains two schematics:

1) PRUTP_schematic_TIDEP0056.PDF - Fujitsu thermal printer module driver
   circuitry, including the paper advance and cutting mechanisms and the
   thermal print head.

2) TPcape_breakout_schematic_TIDEP0056.pdf - BeagleBone Black compliant cape
   used to breakout the ribbon cables on the Fugitsu thermal printer module
   to 0.1" female headers, making initial prototyping easier.  This is also
   intented to provide a base for integrating the printer circuitry in a
   future exercise.