=======================================================================
Expedition PCB - Ascent LX - Version EXP2005.3_070529.00 2005.3
=======================================================================

RELOAD CELLS

Job Directory:  C:\Users\a0866685\Documents\Haptics\Devices\DRV2603\EVM\DRV2603EVK-CT\PCB\


Design Units:(mm)

Replace Cell Log:   repCellLog99.txt

Fri Sep 16 13:58:03 2011

Reference Designator            Cell Name                         New Cell Name
===============================================================================


---------------  RELOAD CELLS  Fri Sep 16 13:58:03 2011  ---------------


                                (_VB_DRILL_DRAWING_)THRU          (_VB_DRILL_DRAWING_)THRU        
                                (_VB_DRILL_SYMBOLS_)THRU          (_VB_DRILL_SYMBOLS_)THRU        
U1                              QFN10-RUN                         QFN10-RUN                       


---------------    Fri Sep 16 13:58:04 2011  ---------------




---------------    Fri Sep 16 14:04:14 2011  ---------------




---------------    Fri Sep 16 14:04:23 2011  ---------------




---------------    Fri Sep 16 14:04:26 2011  ---------------




---------------    Fri Sep 16 14:04:28 2011  ---------------




---------------    Fri Sep 16 14:04:29 2011  ---------------




---------------  RELOAD CELLS  Fri Sep 16 15:33:36 2011  ---------------


U3                              SOT23-DBV5                        SOT23-DBV5                      


---------------    Fri Sep 16 15:33:36 2011  ---------------




---------------  RELOAD CELLS  Fri Sep 16 16:05:55 2011  ---------------


R5                              RC0603                            RC0603                          
R4                              RC0603                            RC0603                          


---------------    Fri Sep 16 16:05:55 2011  ---------------




---------------    Fri Sep 16 16:06:35 2011  ---------------