=======================================================================
Expedition PCB - Pinnacle - Version EXP2005.3_070529.00 2005.3
=======================================================================

RELOAD CELLS

Job Directory:  X:\EvmBoards\DRVxxxx\DRV8312\DRV8312EVM_RevA\PCB\


Design Units:(mm)

Replace Cell Log:   repCellLog52.txt

Tue May 04 09:54:58 2010

Reference Designator            Cell Name                         New Cell Name
===============================================================================


---------------  RELOAD CELLS  Tue May 04 09:54:58 2010  ---------------




---------------    Tue May 04 09:54:58 2010  ---------------




---------------    Tue May 04 09:55:05 2010  ---------------




---------------    Tue May 04 09:55:08 2010  ---------------




---------------  RELOAD CELLS  Tue May 04 10:08:20 2010  ---------------




---------------    Tue May 04 10:08:20 2010  ---------------




---------------  RELOAD CELLS  Tue May 04 10:12:19 2010  ---------------




---------------    Tue May 04 10:12:19 2010  ---------------