=======================================================================
Expedition PCB - Pinnacle - Version EXP2005.1_060615.00 2005.1
=======================================================================

RELOAD CELLS

Job Directory:  X:\Projects\TPA6140A2 (Cannonball)\PCB Design\TPA6140A2RTE_EVM\PCB_Layout\


Design Units:(mm)

Replace Cell Log:   repCellLog31.txt

Thu Jun 12 08:03:27 2008

Reference Designator            Cell Name                         New Cell Name
===============================================================================


---------------  RELOAD CELLS  Thu Jun 12 08:03:27 2008  ---------------


                                (_VB_DRILL_DRAWING_)THRU          (_VB_DRILL_DRAWING_)THRU        
                                (_VB_DRILL_SYMBOLS_)THRU          (_VB_DRILL_SYMBOLS_)THRU        


---------------    Thu Jun 12 08:03:28 2008  ---------------




---------------  RELOAD CELLS  Thu Jun 12 08:10:26 2008  ---------------




---------------    Thu Jun 12 08:10:26 2008  ---------------




---------------  RESET CELL  Thu Jun 12 08:12:17 2008  ---------------


C18                             RC1206                            RC1206                          


---------------    Thu Jun 12 08:12:17 2008  ---------------




---------------  RESET CELL  Thu Jun 12 08:12:22 2008  ---------------


C18                             RC1206                            RC1206                          


---------------    Thu Jun 12 08:12:22 2008  ---------------




---------------  RELOAD CELLS  Thu Jun 12 08:14:51 2008  ---------------


VDD                             BANJACK-ECONO                     BANJACK-ECONO                   
GND                             BANJACK-ECONO                     BANJACK-ECONO                   


---------------    Thu Jun 12 08:14:51 2008  ---------------




---------------    Thu Jun 12 08:15:07 2008  ---------------




---------------    Thu Jun 12 08:15:16 2008  ---------------




---------------    Thu Jun 12 08:15:20 2008  ---------------




---------------  RELOAD CELLS  Thu Jun 12 09:22:54 2008  ---------------




---------------    Thu Jun 12 09:22:54 2008  ---------------