=======================================================================
Expedition PCB - Pinnacle - Version EXP2005.1_060615.00 2005.1
=======================================================================

RELOAD CELLS

Job Directory:  X:\Projects\TPA6140A2 (Cannonball)\PCB Design\TPA6140A2RTE_EVM\PCB_Layout\


Design Units:(mm)

Replace Cell Log:   repCellLog13.txt

Wed Jun 04 11:02:07 2008

Reference Designator            Cell Name                         New Cell Name
===============================================================================


---------------  RELOAD CELLS  Wed Jun 04 11:02:07 2008  ---------------


L3                              RC0805                            RC0805                          
L2                              RC0805                            RC0805                          
R2                              RC0805                            RC0805                          
R1                              RC0805                            RC0805                          
L1                              RC0805                            RC0805                          


---------------    Wed Jun 04 11:02:07 2008  ---------------