SILKSCREEN GENERATOR
                              --------------------

                       04:10 PM Wednesday, March 14, 2012
Job Name: C:\Users\a0866685\Documents\Haptics\Devices\DRV2667\EVM\DRV2667EVM-MINI\PCB\DRV2667EVM-MINI.pcb


    Silkscreen Side To Process           : BOTTOM

    Process All Cell Types               : YES

    Bottom Silkscreen For Selected Cells : Silkscreen Reference Designator Bottom
                                         : Silkscreen Outline Bottom
                                         : Board Outline

    Break Silkscreen Using               : Conductive Pads

    Break Graphics Pad Clearance         : 0.05mm

    Break Graphics Via Clearance         : 0.03mm

    Break Text Pad Clearance             : 0.05mm

    Break Text Via Clearance             : 0.05mm

    Broken Graphics Line Width           : 0.03mm

    Broken Text Line Width               : 0.2mm
    


    BOTTOM Silkscreen Data Created Successfully (687 Geometries).