=======================================================================
Expedition PCB - Ascent LX - Version EXP2005.3_070529.00 2005.3
=======================================================================

RELOAD CELLS

Job Directory:  X:\EvmBoards\PCMxxxx\PCM5152EVM_RevA\PCB\


Design Units:(mm)

Replace Cell Log:   repCellLog92.txt

Tue May 15 12:38:54 2012

Reference Designator            Cell Name                         New Cell Name
===============================================================================


---------------  RELOAD CELLS  Tue May 15 12:38:54 2012  ---------------


R307                            RC0805                            RC0805                          
FB2                             RC0805                            RC0805                          
FB1                             RC0805                            RC0805                          


---------------    Tue May 15 12:38:54 2012  ---------------




---------------  REPLACE CELL  Tue May 15 12:39:33 2012  ---------------


R307                            RC0805                            RC0805_ReFlow                   


---------------    Tue May 15 12:39:33 2012  ---------------