=======================================================================
Expedition PCB - Ascent LX - Version EXP2005.3_070529.00 2005.3
=======================================================================

RELOAD CELLS

Job Directory:  X:\EvmBoards\PCMxxxx\PCM5152EVM_RevA\PCB\


Design Units:(mm)

Replace Cell Log:   repCellLog85.txt

Wed May 02 09:49:56 2012

Reference Designator            Cell Name                         New Cell Name
===============================================================================


---------------  RELOAD CELLS  Wed May 02 09:49:56 2012  ---------------


U8                              SOT23-DBV5                        SOT23-DBV5                      
INV1                            SOT23-DBV5                        SOT23-DBV5                      
VR4                             SOT23-DBV5                        SOT23-DBV5                      
U9                              SOT23-DBV5                        SOT23-DBV5                      
VR1                             SOT23-DBV5                        SOT23-DBV5                      


---------------    Wed May 02 09:49:57 2012  ---------------




---------------  RELOAD CELLS  Wed May 02 09:55:26 2012  ---------------




---------------    Wed May 02 09:55:26 2012  ---------------




---------------    Wed May 02 09:58:11 2012  ---------------




---------------    Wed May 02 09:58:14 2012  ---------------




---------------    Wed May 02 09:58:52 2012  ---------------




---------------  RELOAD CELLS  Wed May 02 10:10:30 2012  ---------------




---------------    Wed May 02 10:10:30 2012  ---------------




---------------    Wed May 02 10:12:07 2012  ---------------




---------------    Wed May 02 10:12:36 2012  ---------------




---------------    Wed May 02 10:13:00 2012  ---------------




---------------  REPLACE CELL  Wed May 02 10:13:07 2012  ---------------


C114                            RC0805                            RC0805_ReFlow                   
R128                            RC0805                            RC0805_ReFlow                   


---------------    Wed May 02 10:13:07 2012  ---------------




---------------  REPLACE CELL  Wed May 02 10:13:22 2012  ---------------


C112                            RC0805                            RC0805_ReFlow                   


---------------    Wed May 02 10:13:22 2012  ---------------




---------------  REPLACE CELL  Wed May 02 10:13:27 2012  ---------------


C118                            RC0805                            RC0805_ReFlow                   


---------------    Wed May 02 10:13:27 2012  ---------------




---------------    Wed May 02 10:14:03 2012  ---------------




---------------  RELOAD CELLS  Wed May 02 10:27:00 2012  ---------------


R311                            RC0805                            RC0805                          
FB1                             RC0805                            RC0805                          
FB2                             RC0805                            RC0805                          
R142                            RC0805                            RC0805                          
C200                            RC0805                            RC0805                          
C310                            RC0805                            RC0805                          
C306                            RC0805                            RC0805                          
C308                            RC0805                            RC0805                          
C135                            RC0805                            RC0805                          
R309                            RC0805                            RC0805                          
C120                            RC0805                            RC0805                          


---------------    Wed May 02 10:27:00 2012  ---------------




---------------  REPLACE CELL  Wed May 02 10:27:13 2012  ---------------


R311                            RC0805                            RC0805_ReFlow                   


---------------    Wed May 02 10:27:13 2012  ---------------




---------------    Wed May 02 10:27:26 2012  ---------------




---------------    Wed May 02 10:27:55 2012  ---------------




---------------    Wed May 02 10:29:23 2012  ---------------




---------------  REPLACE CELL  Wed May 02 10:29:29 2012  ---------------


C306                            RC0805                            RC0805_ReFlow                   
C310                            RC0805                            RC0805_ReFlow                   


---------------    Wed May 02 10:29:29 2012  ---------------




---------------  REPLACE CELL  Wed May 02 10:29:34 2012  ---------------


R309                            RC0805                            RC0805_ReFlow                   


---------------    Wed May 02 10:29:34 2012  ---------------




---------------  REPLACE CELL  Wed May 02 10:29:41 2012  ---------------


C308                            RC0805                            RC0805_ReFlow                   


---------------    Wed May 02 10:29:41 2012  ---------------




---------------  REPLACE CELL  Wed May 02 10:30:14 2012  ---------------


C135                            RC0805                            RC0805_ReFlow                   
R142                            RC0805                            RC0805_ReFlow                   


---------------    Wed May 02 10:30:14 2012  ---------------




---------------    Wed May 02 10:34:35 2012  ---------------




---------------  REPLACE CELL  Wed May 02 10:36:50 2012  ---------------


C200                            RC0805                            RC0805_ReFlow                   


---------------    Wed May 02 10:36:50 2012  ---------------