#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 1.5944882 2.9133858 90 N R50 CRCW04020000Z0EDHP ;0=1,1=0.0236
TOP 0 1.5944882 2.9370078 180 N 51 0 R50-1
TOP 1 1.5944882 2.8897637 180 N 61 0 R50-2
#
# CMP 1
CMP 1 1.5452756 2.9133858 90 N R49 CRCW04020000Z0EDHP ;0=1,1=0.0236
TOP 0 1.5452756 2.9370078 180 N 52 0 R49-1
TOP 1 1.5452756 2.8897637 180 N 60 0 R49-2
#
# CMP 2
CMP 37 4 2.1204724 180 N J2 SSQ-110-03-G-D ;0=2,1=0.3402
TOP 0 3.55 2.0704724 0 N 122 0 J2-1
TOP 1 3.55 2.1704724 0 N 131 88 J2-2
TOP 2 3.65 2.0704724 0 N 119 0 J2-3
TOP 3 3.65 2.1704724 0 N 0 22 J2-4
TOP 4 3.75 2.0704724 0 N 121 0 J2-5
TOP 5 3.75 2.1704724 0 N 0 21 J2-6
TOP 6 3.85 2.0704724 0 N 118 0 J2-7
TOP 7 3.85 2.1704724 0 N 0 20 J2-8
TOP 8 3.95 2.0704724 0 N 120 0 J2-9
TOP 9 3.95 2.1704724 0 N 0 19 J2-10
TOP 10 4.05 2.0704724 0 N 117 0 J2-11
TOP 11 4.05 2.1704724 0 N 39 0 J2-12
TOP 12 4.15 2.0704724 0 N 0 23 J2-13
TOP 13 4.15 2.1704724 0 N 40 0 J2-14
TOP 14 4.25 2.0704724 0 N 112 0 J2-15
TOP 15 4.25 2.1704724 0 N 0 18 J2-16
TOP 16 4.35 2.0704724 0 N 73 0 J2-17
TOP 17 4.35 2.1704724 0 N 41 0 J2-18
TOP 18 4.45 2.0704724 0 N 72 0 J2-19
TOP 19 4.45 2.1704724 0 N 143 0 J2-20
#
# CMP 3
CMP 37 4 0.4204724 180 N J1 SSQ-110-03-G-D ;0=2,1=0.3402
TOP 0 3.55 0.3704724 0 N 151 29 J1-1
TOP 1 3.55 0.4704724 0 N 0 2 J1-2
TOP 2 3.65 0.3704724 0 N 19 0 J1-3
TOP 3 3.65 0.4704724 0 N 131 117 J1-4
TOP 4 3.75 0.3704724 0 N 0 7 J1-5
TOP 5 3.75 0.4704724 0 N 22 0 J1-6
TOP 6 3.85 0.3704724 0 N 0 6 J1-7
TOP 7 3.85 0.4704724 0 N 21 0 J1-8
TOP 8 3.95 0.3704724 0 N 141 0 J1-9
TOP 9 3.95 0.4704724 0 N 20 0 J1-10
TOP 10 4.05 0.3704724 0 N 0 5 J1-11
TOP 11 4.05 0.4704724 0 N 114 0 J1-12
TOP 12 4.15 0.3704724 0 N 42 0 J1-13
TOP 13 4.15 0.4704724 0 N 115 0 J1-14
TOP 14 4.25 0.3704724 0 N 48 0 J1-15
TOP 15 4.25 0.4704724 0 N 116 0 J1-16
TOP 16 4.35 0.3704724 0 N 0 4 J1-17
TOP 17 4.35 0.4704724 0 N 0 1 J1-18
TOP 18 4.45 0.3704724 0 N 0 3 J1-19
TOP 19 4.45 0.4704724 0 N 0 0 J1-20
#