XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   Artwork and documentation done by: Texas Instruments Norway AS 	X
X   Company: Texas Instruments Norway AS                                        	X
X   Address: Gaustadall?en 21    0349 OSLO                                      	X
X                                 					              X
X                                                                               			X
X                                                                               			X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX 

PROJECT : 
PCB NAME : CC8531_USB_Dongle_2_1_1
REVISION: 2.1_1
DATE: 2011-08-19
MANUFACTURER : 
QUANTITY:   See order (in panel)
Board Material : FR-4
FILE:  PACKED WITH WinZIP 

PCB DESCRIPTION:4 LAYER PCB 1.6 MM
      Copper        1   35 um
      Dielectric  1-2   0.25 mm  
      Copper        2   18 um
      Dielectric  2-3   0.96 mm 
      Copper        3   18 um
      Dielectric  3-4   0.25 mm 
      Copper        4   35 um
  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.42@2.4GHz, TanD=0.016)
  Dimensions in mm
  DOUBLE SIDE SOLDER MASK,
  DOUBLE SIDE SILKSCREEN,
  0.1 MM TRACE WIDTH AND 0.1 MM MIN ISOLATION.


                 
FILE NAME            							DESCRIPTION                               		FILE TYPE
-----------------------------------------------------------------------------------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES:
l1.SPL                 							LAYER 1 COMPONENT SIDE/POSITIV              	EXT. GERBER
l2.SPL                  							LAYER 2 Inner layer/POSITIV                 	EXT. GERBER
l3.SPL                  							LAYER 3 Inner layer/POSITIV                	EXT. GERBER
l4.SPL                  							LAYER 4 SOLDER SIDE/POSITIV                 	EXT. GERBER

STOPCOMP.SPL            						SOLDER MASK COMPONENT SIDE/NEGATIVE      EXT. GERBER
STOPSOLD.SPL            						SOLDER MASK SOLDER SIDE/NEGATIVE            	EXT. GERBER

SILKCOMP.SPL            						SILKSCREEN COMPONENT SIDE/POSITIVE          EXT. GERBER
SILKSOLD.SPL            						SILKSCREEN SOLDER SIDE/POSITIVE             	EXT. GERBER

PASTCOMP.SPL            						SOLDER PAST COMPONENT SIDE/POSITIVE       EXT. GERBER
PASTSOLD.SPL            						SOLDER PAST SOLDER SIDE/POSITIVE       	EXT. GERBER

ASSYCOMP.SPL            						ASSEMBLY DRAWING COMPONENT SIDE	EXT. GERBER
ASSYSOLD.SPL            						ASSEMBLY DRAWING SOLDER SIDE		EXT. GERBER

PTH.SPL             							NC DRILL PLATED THROUGH HOLE                    	EXCELLON
NPTH.SPL             							NC DRILL NON PLATED THROUGH HOLE             	EXCELLON
DRILL.SPL               						DRILL/MECHANICAL DRAWING                    	EXT. GERBER

GERBER.REP              						DRILL/NC DRILL REPORT                       	ASCII

P_P_COMP.TXT            						PICK AND PLACE FILE COMPONENT SIDE          	ASCII
P_P_SOLD.TXT             						PICK AND PLACE FILE SOLDER SIDE             	ASCII

EXT_GERBER.USR         		 				EXTENDED GERBER APERTURE TABLE              	ASCII
CNC.USR                					 	NC DRILL DEVICE FILE                        		ASCII

CC8531_USB_Dongle_2_1_1_PARTLIST.xls				Partlist					Excel

***PDF FILES:
CC8531_USB_Dongle_2_1_1_SCHEMATIC.pdf				Circuit Diagram				PDF
CC8531_USB_Dongle_2_1_1_LAYOUT.pdf					Layout Diagram				PDF

***CADSTAR FILES:
CC8531_USB_Dongle_2_1_1.scm					Cadstar Schematic file			Cadstar Binary
CC8531_USB_Dongle_2_1_1.csa					Cadstar Shematic archive			Cadstar Binary
CC8531_USB_Dongle_2_1_1.pcb					Cadstar layout file				Cadstar Binary
CC8531_USB_Dongle_2_1_1.cpa					Cadstar PCB archive			Cadstar Binary

README.TXT              						THIS FILE                                  		 ASCII


***REVISION HISTORY
Rev 0.1 First 1.0 version
Rev 2.1 Change some VDD routing
Rev 2.1.1 Increased board outline
END.