XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X                                                                                                                                                                                  X
X   Company: Texas Instruments Norway AS                                                                                                             X
X   Address: Gaustadallen 21    0349 OSLO                                      					    X
X                                                                                                                                                                                  X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

PCB NAME : YAGI 2.4 GHz PCB REF DESIGN

REVISION:  1.0 (PCB 1.0)
DATE:         2010-09-30

FILE:           SWRR074.ZIP PACKED WITH WinZIP V.11.0 

-------------------------------------------------------------------------------------------------------------------------

PCB DESCRIPTION: 

PCB size (Width,height)             :   6000.0000 ,  4000.0000  mils
PCB size (Width,height)             :   6.00000,       4.00000      inch
PCB size (Width,height)             :   152.400  ,     101.600      mm

PCB origin (x,y)                    	    :  1000.0000 ,  1000.0000  mils
PCB origin (x,y)                           :  1.00000,        1.00000     inch
PCB origin (x,y)                   	    :  25.400 ,         25.400       mm


Layer 3 	--------------------------------------------  Antenna Top
	           8.9 mils = 2 x 2116 Prepreg			 
Layer 2	--------------------------------------------  Antenna Bottom
                                    CORE  39 mils
Layer 1	-------------------------------------------- 
	           8.9 mils = 2 x 2116 Prepreg	
Layer 0	-------------------------------------------- 


Board thickness                      : 62 mils     (1.6 mm)
Material                                 	: FR4
Basic copper thickness           : 1.35 mils  (34 um)
Number of layers                    : 4
Minimal Trace width                : 10 mils     (0.254 mm)
Minimal Clearance                   : 8 mils       (0.203 mm)

-------------------------------------------------------------------------------------------------------------------------

Gerber files :

Filename                     Polarity     Layer name         

SilkScreenTop.ger           P           Silkscreen top           (Componentside                                           )
SolderMaskTop.ger         P           Solder mask top        (Componentside                                           )
Top.ger                            P           Top layer                  (Componentside, Layer 3, Antenna Top      )
Inner2.ger                       P           Inner layer 2            (Inner,                 Layer 2, Antenna Bottom)
Inner1.ger                       P           Inner layer 1            (Inner,                 Layer 1                             )
Bottom.ger                      P           Bottom layer            (Solderside,         Layer 0, Bottom               )
SolderMaskBottom.ger    P          Solder mask bottom (solderside                                                    )


Drill files :

yagi.drl                           Drill file
drills.txt                          Drill tool file

-------------------------------------------------------------------------------------------------------------------------
									
README.TXT              THIS FILE (ASCII)                                  				    


***REVISION HISTORY
Rev 1.0                 Release of YAGI 2.4 GHz PCB REF DESIGN

END.