/* PinMux automatically generated generic format file dump. */


/* register_address(hex)	a_delay(decimal)	g_delay(decimal)	register_name(string)	ball_name(string) */

0x4844AAEC	43	1150	CFG_VIN2A_D22_IN	B5
0x4844AAE0	169	1415	CFG_VIN2A_D21_IN	B4
0x4844AAD4	223	1413	CFG_VIN2A_D20_IN	B3
0x4844AAF8	0	1210	CFG_VIN2A_D23_IN	A4
0x4844AAAC	380	0	CFG_VIN2A_D17_OUT	D6
0x4844AAA0	483	0	CFG_VIN2A_D16_OUT	B2
0x4844AA94	562	0	CFG_VIN2A_D15_OUT	C4
0x4844AA88	378	0	CFG_VIN2A_D14_OUT	C3
0x4844AA70	147	0	CFG_VIN2A_D12_OUT	D5
0x4844AA7C	480	0	CFG_VIN2A_D13_OUT	C2
0x4844AAB0	417	0	CFG_VIN2A_D18_IN	C5
0x4844AABC	156	843	CFG_VIN2A_D19_IN	A3
0x4844A714	136	1302	CFG_RGMII0_RXD1_IN	Y2
0x4844A720	0	1520	CFG_RGMII0_RXD2_IN	V3
0x4844A72C	28	1690	CFG_RGMII0_RXD3_IN	V4
0x4844A708	165	1178	CFG_RGMII0_RXD0_IN	W2
0x4844A758	483	0	CFG_RGMII0_TXD0_OUT	U6
0x4844A764	335	0	CFG_RGMII0_TXD1_OUT	V6
0x4844A770	330	0	CFG_RGMII0_TXD2_OUT	U7
0x4844A77C	522	0	CFG_RGMII0_TXD3_OUT	V7
0x4844A740	121	0	CFG_RGMII0_TXC_OUT	W9
0x4844A74C	410	0	CFG_RGMII0_TXCTL_OUT	V9
0x4844A6F0	451	0	CFG_RGMII0_RXC_IN	U5
0x4844A6FC	127	1571	CFG_RGMII0_RXCTL_IN	V5
0x4844A590	1000	3900	CFG_MCASP5_ACLKX_OUT	AA3
0x4844A5AC	1000	3800	CFG_MCASP5_FSX_IN	AB9
0x4844AB30	0	200	CFG_VIN2A_D5_OUT	F4
0x4844A188	0	0	CFG_GPMC_A18_OUT	R2
0x4844A144	0	0	CFG_GPMC_A13_IN	R3
0x4844A374	0	0	CFG_GPMC_CS2_OUT	P2
0x4844A168	2159	1134	CFG_GPMC_A16_IN	U1
0x4844A170	0	0	CFG_GPMC_A16_OUT	U1
0x4844A174	2135	1085	CFG_GPMC_A17_IN	P3
0x4844A15C	2121	997	CFG_GPMC_A15_IN	U2
0x4844A150	2149	1052	CFG_GPMC_A14_IN	T2
0x4844A24C	2030	685	CFG_GPMC_A8_IN	N7
0x4844A258	2116	832	CFG_GPMC_A9_IN	R4
0x4844A138	2258	562	CFG_GPMC_A12_IN	P4
0x4844A12C	2133	859	CFG_GPMC_A11_IN	P9
0x4844A120	0	0	CFG_GPMC_A10_IN	N9
0x4844A114	2199	621	CFG_GPMC_A0_IN	R6
0x4844A198	1989	612	CFG_GPMC_A1_IN	T9
0x4844A204	2218	912	CFG_GPMC_A2_IN	T6
0x4844A210	2168	963	CFG_GPMC_A3_IN	T7
0x4844A21C	2196	813	CFG_GPMC_A4_IN	P6
0x4844A228	2082	782	CFG_GPMC_A5_IN	R9
0x4844A234	2098	407	CFG_GPMC_A6_IN	R5
0x4844A240	2343	585	CFG_GPMC_A7_IN	P5
0x4844ACEC	815	0	CFG_VOUT1_VSYNC_OUT	E11
0x4844ACE0	0	0	CFG_VOUT1_HSYNC_OUT	C11
0x4844AB9C	1281	497	CFG_VOUT1_CLK_OUT	D11
0x4844ACC8	0	0	CFG_VOUT1_DE_OUT	B10
0x4844ABA8	379	0	CFG_VOUT1_D0_OUT	F11
0x4844AC2C	475	0	CFG_VOUT1_D1_OUT	G10
0x4844AC68	264	0	CFG_VOUT1_D2_OUT	F10
0x4844AC74	421	0	CFG_VOUT1_D3_OUT	G11
0x4844AC80	1257	0	CFG_VOUT1_D4_OUT	E9
0x4844AC8C	432	0	CFG_VOUT1_D5_OUT	F9
0x4844AC98	436	0	CFG_VOUT1_D6_OUT	F8
0x4844ACA4	440	0	CFG_VOUT1_D7_OUT	E7
0x4844ACB0	81	100	CFG_VOUT1_D8_OUT	E8
0x4844ACBC	471	0	CFG_VOUT1_D9_OUT	D9
0x4844ABB4	441	0	CFG_VOUT1_D10_OUT	D7
0x4844ABC0	461	0	CFG_VOUT1_D11_OUT	D8
0x4844ABCC	1189	0	CFG_VOUT1_D12_OUT	A5
0x4844ABD8	312	0	CFG_VOUT1_D13_OUT	C6
0x4844ABE4	298	0	CFG_VOUT1_D14_OUT	C8
0x4844ABF0	284	0	CFG_VOUT1_D15_OUT	C7
0x4844ABFC	152	0	CFG_VOUT1_D16_OUT	B7
0x4844AC08	216	0	CFG_VOUT1_D17_OUT	B8
0x4844AC14	408	0	CFG_VOUT1_D18_OUT	A7
0x4844AC20	519	0	CFG_VOUT1_D19_OUT	A8
0x4844AC38	316	0	CFG_VOUT1_D20_OUT	C9
0x4844AC44	59	0	CFG_VOUT1_D21_OUT	A9
0x4844AC50	221	0	CFG_VOUT1_D22_OUT	B9
0x4844AC5C	96	0	CFG_VOUT1_D23_OUT	A10