#
#Num Features
#
F 20

#
#Units
#
U INCH

#
#Feature symbol names
#
$0 r5

#
#Layer features
#
L 4.49408002 -0.24998996 4.49408002 -0.39783002 0 P 0 
L 4.49408002 -0.39783002 -0.1191 -0.39783002 0 P 0 
L -0.1191 -0.39783002 -0.1191 -0.24998996 0 P 0 
A -0.1191 -0.24998996 -0.25001004 -0.11908002 -0.25000994 -0.24998996 0 P 0 N
L -0.25001004 -0.11908002 -0.40553002 -0.11908002 0 P 0 
L -0.40553002 -0.11908002 -0.40553002 2.11908996 0 P 0 
L -0.40553002 2.11908996 -0.25001004 2.11908996 0 P 0 
A -0.25001004 2.11908996 -0.1191 2.25 -0.25001004 2.25 0 P 0 N
L -0.1191 2.25 -0.1191 2.39783996 0 P 0 
L -0.1191 2.39783996 0.59978996 2.39783996 0 P 0 
L 0.59978996 2.39783996 0.62343996 2.37421998 0 P 0 
L 0.62343996 2.37421998 1.04076004 2.37421998 0 P 0 
L 1.04076004 2.37421998 1.06441004 2.39783996 0 P 0 
L 1.06441004 2.39783996 4.49408002 2.39783996 0 P 0 
L 4.49408002 2.39783996 4.49408002 2.25 0 P 0 
A 4.49408002 2.25 4.62498996 2.11908996 4.62498996 2.2499999 0 P 0 N
L 4.62498996 2.11908996 4.85096004 2.11908996 0 P 0 
L 4.85096004 2.11908996 4.85096004 -0.11908002 0 P 0 
L 4.85096004 -0.11908002 4.62498996 -0.11908002 0 P 0 
A 4.62498996 -0.11908002 4.49408002 -0.24998996 4.62498996 -0.24998996 0 P 0 N