The models contained within this compressed file are property of Texas Instruments and subject to change without notice.

The thermal models within this compressed file support the following DSP's in the 841 pin package:
	tms320c6678
	tms320c6674
	tms320c6672
	tms320c6671

These models are provided without warranty.

The models contained within this compressed file are suitable various power configurations and should scale properly.

It is the responsibility of the end user of these files and application hardware to assure that each device does not exceed the allowable thermal conditions established and documented within each respected application note or data manual.

When no data manual exists, the maximum allowable junction temperature shall not under any condition exceed 100C! Failure to comply with this requirement will reduce device reliability and void any device warranty. As always, refer to your data manual for absolute maximum operating conditions.

The following resistive values are provided for reference purposes only for the tms320c6678, tms320c6674, and tms320tci6672, and tms320tci6671 DSP models.

++Delphi Model++
Node i			Node j			Resistance (K/W)
Top Inner		Bottom Outer	5.676049e+001
Junction 1		Top Inner		1.800000e-001
Bottom Inner	Bottom Outer	8.397470e+000
Bottom Inner	Package Side	1.538617e+002
Junction 1		Bottom Inner	1.701680e+000
Bottom Outer	Package Side	6.903620e+000
Junction 1		Bottom Outer	1.656240e+001


++2R Model++
Junction	Top		1.800000e-001
Junction	PCB		3.710000e+000