#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 1.299 1.5385675 0 N C7 C1608C0G1H331F080AA ;0=1,1=0.0335
TOP 0 1.3304961 1.5385675 270 N 45 1 C7-1
TOP 1 1.267504 1.5385675 270 N 45 0 C7-2
#
# CMP 1
CMP 1 1.301 0.374 0 N C10 C1608C0G1H331F080AA ;0=1,1=0.0335
TOP 0 1.3324961 0.374 270 N 9 1 C10-1
TOP 1 1.269504 0.374 270 N 9 0 C10-2
#
# CMP 2
CMP 1 1.2524567 1.265 90 N C20 GRM1885C2A180JA01D ;0=1,1=0.0335
TOP 0 1.2524567 1.2964961 180 N 22 5 C20-1
TOP 1 1.2524567 1.233504 180 N 47 0 C20-2
#
# CMP 3
CMP 1 1.382 0.726 90 N C37 GRM1885C2A180JA01D ;0=1,1=0.0335
TOP 0 1.382 0.7574961 180 N 22 7 C37-1
TOP 1 1.382 0.694504 180 N 35 0 C37-2
#
# CMP 4
CMP 1 1.241 0.729 270 N C38 GRM1885C2A180JA01D ;0=1,1=0.0335
TOP 0 1.241 0.6975039 0 N 11 0 C38-1
TOP 1 1.241 0.760496 0 N 22 8 C38-2
#
# CMP 5
CMP 1 1.34 0.542 90 N C39 GRM1885C2A180JA01D ;0=1,1=0.0335
TOP 0 1.34 0.5734961 180 N 22 9 C39-1
TOP 1 1.34 0.510504 180 N 9 2 C39-2
#
# CMP 6
CMP 1 1.251 0.543 270 N C41 GRM1885C2A180JA01D ;0=1,1=0.0335
TOP 0 1.251 0.5115039 0 N 9 3 C41-1
TOP 1 1.251 0.574496 0 N 22 10 C41-2
#
# CMP 7
CMP 1 1.3424567 1.265 270 N C23 GRM1885C2A180JA01D ;0=1,1=0.0335
TOP 0 1.3424567 1.2335039 0 N 46 0 C23-1
TOP 1 1.3424567 1.296496 0 N 22 6 C23-2
#
# CMP 8
CMP 1 1.252 1.405 270 N C42 GRM1885C2A180JA01D ;0=1,1=0.0335
TOP 0 1.252 1.3735039 0 N 22 11 C42-1
TOP 1 1.252 1.436496 0 N 45 2 C42-2
#
# CMP 9
CMP 1 1.343 1.407 90 N C44 GRM1885C2A180JA01D ;0=1,1=0.0335
TOP 0 1.343 1.4384961 180 N 45 3 C44-1
TOP 1 1.343 1.375504 180 N 22 12 C44-2
#