LMH6609 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, GAIN AND PHASE, SLEW RATE, COMMON MODE
	REJECTION, POWER SUPPLY	REJECTION ON BOTH RAILS, INPUT
	VOLTAGE NOISE WITH 1/F,	INPUT CURRENT NOISE WITH 1/F,
	OUPUT IMPEDANCE, INPUT CAPACITANCE, INPUT BIAS CURRENT,
	INPUT COMMON MODE RANGE,INPUT OFFSET, HIGH CLOAD DRIVE
	CAPABILITY, OUTPUT CLAMPS TO THE RAIL, AND QUIESCENT
	SUPPLY CURRENT.

	MODEL TEMP RANGE IS -40 TO +85 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET


	INPUT VOLTAGE NOISE	 82		 82		NV/RHZ
	@ 1 HZ
	
	INPUT VOLTAGE NOISE	3.1		3.1		NV/RHZ
	@ 1 MHZ

	INPUT CURRENT NOISE	 82		 82		PA/RHZ
	@ 1 HZ

	INPUT CURRENT NOISE	1.4		1.4		PA/RHZ
	@ 1 MHZ

	INPUT BIAS CURRENT	-1.0 		-1.0		UA

	INPUT CAPACITANCE	 1.2		 1.2		PF

	VOS			 0.8		 0.8		MV

	SLEW RATE +- 5V		1360		1400		V/US

	SLEW RATE +- 3.3V	750		800		V/US

	GAIN/PHSE @ 1KHZ	70,0		70,0		DB/DEG

	GAIN/PHSE @ 1MHZ	48,-88		49,-85		DB/DEG

	GAIN/PHSE @ 10MHZ	27,-92		29,-91		DB/DEG

	GAIN/PHSE @ 100MHZ	5.3,-112	8.8,-105	DB/DEG

	BANDWIDTH @ AVCL= +1	550		700		MHZ

	PEAKING @ AVCL= +1	2.8		2.5		DB

	BANDWIDTH @ AVCL= +2	270		270		MHZ
        AND RF = 250 OHMS

	BANDWIDTH @ AVCL= +4	 87		 75		MHZ
        AND RF = 250 OHMS

	BANDWIDTH @ AVCL= -1	263		275		MHZ
        AND RF = 250 OHMS

	BANDWIDTH @ AVCL= -5	 49		100?		MHZ
        AND RF = 250 OHMS

	BANDWIDTH @ AVCL= -10	 26		 49?		MHZ
        AND RF = 500 OHMS

	OUTPUT IMPEDANCE	0.015		0.030		OHM
	@ 10 KHZ

	OUTPUT IMPEDANCE	0.165		 0.3		OHM
	@ 1  MHZ

	OUTPUT IMPEDANCE	 18		 38		OHM
	@ 100 MHZ

	SWING AT RL= LARGE	+1.1,-1.1	+1.1,-1.1	V

	SWING AT RL= 100	+1.5,-1.5	+1.5,-1.5	V

	ICC@ +-5 V		7.0		7.0		MA

	ICC@ +-3.3 V		3.6		3.6		MA

	BW @ CLOAD = 10P	288		260		MHZ
	AND RISO = 55

	BW @ CLOAD = 33P	218		190		MHZ
	AND RISO = 32

	BW @ CLOAD = 100P	151		125		MHZ
	AND RISO = 17

	CMRR , ZERO		77,75		77,75		DB,KHZ

	PSRR+ , ZERO		79,66		80,70		DB,KHZ

	PSRR- , ZERO		75,120		75,80		DB,KHZ

	OUPUT CURRENT LIMIT	+-100		 ?		MA