LMV852 SPICE MODEL PERFORMANCE

		MODEL FEATURES INCLUDE GAIN AND PHASE, SLEW RATE,
		VOLTAGE NOISE WITH 1/F, CURRENT NOISE, INPUT BIAS
		CURRENT WITH TEMPERATURE EFFECTS, INPUT	OFFSET
		VOLTAGE WITH TEMPERATURE EFFECTS, COMMON MODE
		RANGE, CMRR WITH FREQUENCY EFFECTS, PSRR+ WITH
		FREQUENCY EFFECTS,  PSRR- WITH FREQUENCY EFFECTS,
		OUTPUT SWING, OUTPUT CURRENT FLOWS THROUGH THE
		RAILS, OUTPUT CURRENT LIMIT, IQ AND IQ TEMPCO,
		OUTPUT IMPEDANCE, AND CAPACATIVE LOAD EFFECTS.

	MODEL TEMP RANGE IS -55 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	POWER SUPPLY VOLTAGE	2.7 TO 5.5	2.7 TO 5.5	V
	RANGE

	INPUT VOLTAGE NOISE	 46 		 46		NV/RHZ
	@ 10  HZ

	INPUT VOLTAGE NOISE	 9.4 		 9.5		NV/RHZ
	@ 10 KHZ

	INPUT CURRENT NOISE	  5		  5		FA/RHZ

	SLEW RATE		 4.4		 4.5		V/US

	AVOL @ RL = 10K		 120		 120		DB

	AVOL @ RL =  2K		 118		 118		DB

	F ZERO /PHASE		8.0/123	 	8.3/130		MHZ/DEG
	@ CL = 5P

	F ZERO /PHASE		5.7/147		5.0/160		MHZ/DEG
	@ CL = 100P

	SWING @ RL = 10K	  7		  7		MV

	SWING @ RL =  2K	 31		 32		MV

	ZO @   1 KHZ		 0.04		0.06		OHM

	ZO @ 100 KHZ		  4		 3.3		OHM

	ZO @   1 MHZ		 37		 45		OHM

	ZO @ 10  MHZ		304		1000		OHM

	INPUT BIAS CURRENT	 0.4		< 1		PA
	@  27 C

	INPUT BIAS CURRENT	  19		 10		PA
	@  85 C

	INPUT BIAS CURRENT	 250		250		PA
	@ 125 C

	CMRR @ DC		 94		 94		DB

	CMRR @ 1   MHZ		 63		 60		DB

	CMRR @ 10  MHZ		 33		 30		DB


	PSRR+ @ DC		 95		 95		DB

	PSRR+ @ 1   KHZ		 80		 79		DB

	PSRR+ @ 10  KHZ		 60		 60		DB

	PSRR+ @ 100 KHZ		 40		 40		DB

	PSRR+ @ 1   MHZ		 21		 20		DB

	PSRR+ @ 10  MHZ		  2		  0		DB


	PSRR- @ DC		100		100		DB

	PSRR- @ 1   KHZ		 97		 97		DB

	PSRR- @ 10  KHZ		 80		 80		DB

	PSRR- @ 100 KHZ		 60		 60		DB

	PSRR- @ 1   MHZ		 31		 28		DB

	PSRR- @ 10  MHZ		  3		  0		DB

	CURRENT LIMIT @ 3.3V	 56		 30		MA

	CURRENT LIMIT @ 5.0V	 81		 63		MA
 
	INPUT COMMON MODE	(V+)-1.2	(V+)-1.2	V
	VOLTAGE RANGE		(V-)-0.2	(V-)-0.2	V

	VOS			 260		 260		UV

	TCVOS AVG		 0.4		 0.4		UV/C

	IQ @ 2.5V Per amp	 0.41		 0.41		MA

	IQ @ 5.0V per amp	 0.43		 0.43		MA

	IQ @ 5V  -40 C per amp	 0.37 		 0.36		MA

	IQ @ 5V   27 C per amp	 0.43 		 0.43 		MA

	IQ @ 5V  125 C per amp	 0.51 		 0.51		MA