* This is an example clock domain file. Edit this file to include 
* the clock domains used in the transfer nets. 
*
* A clock domain defines the minimum pulse width (bit time) of a
* signal and is used for Data Rate in QSI and UI in QCD
*
* See the Project Creation and Setup chapter in the User Guide for
* more information
*
*===================================================================
*
* Example parallel bus clock domains (typically used in QSI):
*
* Bit times for a clock signal (QSI) Uncomment to use
*
*clk_133M  = 3.75nS
*clk_167M  = 3.0nS
*clk_250M  = 2.5nS
*clk_333M  = 1.67nS
*clk_500M  = 1.0nS
*clk_667M  = 0.75nS
*clk_800M  = 0.60nS
*clk_1000M = 0.50nS
clk_1333M = 0.375nS
clk_1667M = 0.3nS
*
* Example: clk_133M is a 133MHz clock. The minimum pulse width
* is one half of the clock period, or 3.75ns
*
*
* Bit times for a data signal in a single data rate system
*
*data_sdr_133M  = 7.5nS
*data_sdr_167M  = 6.0nS
*data_sdr_250M  = 5.0nS
*data_sdr_333M  = 3.33nS
*data_sdr_500M  = 2.0nS
*data_sdr_667M  = 1.5nS
*data_sdr_800M  = 1.2nS
*data_sdr_1000M = 1.0nS
data_sdr_1333M = 0.75nS
data_sdr_1667M = 0.6nS
*
* Example: data_sdr_133M is a single data rate data signal clocked
* by a 133MHz clock. The minimum pulse width of this data signel is equal
* to the clock period, or 7.5ns
*
*
* Bit times for a data signal in a dual data rate system
*
*data_ddr_133M  = 3.75nS
*data_ddr_167M  = 3.0nS
*data_ddr_250M  = 2.5nS
*data_ddr_333M  = 1.67nS
*data_ddr_500M  = 1.0nS
*data_ddr_667M  = 0.75nS
*data_ddr_800M  = 0.60nS
*data_ddr_1000M = 0.50nS
data_ddr_1333M = 0.375nS
data_ddr_1667M = 0.3nS
*
* Example: data_ddr_133M is a dual data rate data signal clocked
* by a 133MHz clock. The minimum pulse width of this data signal is equal
* to one half clock period, or 3.75ns
*
*
*
*===================================================================
*
* Example serial link clock domains (typically used in QCD):
*
SerDes_11p5G  =  88ps
SerDes_10G    = 100ps
SerDes_8G     = 125ps
SerDes_6p25G  = 160ps
*SerDes_5G     = 200ps
*SerDes_3p125G = 320ps
*
*
* A clock domain can be a function of another clock domain (for
* example defining clock domains as functions of sys_clk
*
*
* sys_clk = 7.5nS
* sysbus_clk = sys_clk/2
* pci_clk = sys_clk*4
* pci66_clk = pci_clk/2