hpeesofsim (*) 531.update1.0 Nov  1 2020, MINT version 5
    (64-bit linux built: Mon Nov 02, 2020 03:46:07 +0000)

Warning detected by hpeesofsim in topology check during circuit set up.
    Number of nodes with only one device attached (topology corrected): 4


Characterizing the circuit.
Warning: Rx Init_Returns_Impulse is False.
         There might be inconsistency between bit-by-bit and statistical modes.
Warning detected by hpeesofsim during TRAN analysis `ChannelSimTransient_ChannelSim1'.
    Component `SNP1.CMP1':
       ImpMaxFreq is reduced to highest data frequency at 3.000000e+10 Hz. 

COMPONENT : SNP1.CMP1
    Characterizing to 30 GHz 

    Use an adaptive sample spacing of 14.65 MHz.

    S-parameter passivity is enforced.

Calling Tx AMI Init.
Tx AMI Init returns.

Calling Rx AMI Init.
Rx AMI Init returns.

Calculating Tx equalizer.

Characterization finished.

Channel Simulator: AMI analysis started

Calling Tx AMI Close.
Tx AMI Close returns.

Calling Rx AMI Close.
Rx AMI Close returns.

Channel Simulator: AMI analysis finished

Total 6144 clock times are recorded at node5 channel0 stage1.
Min tick-to-tick space = 0.968750UI
Max tick-to-tick space = 1.031250UI


Resource usage:
    User time                 =    60.15 seconds.
    System time               =    21.36 seconds.
    Total CPU time            =    81.51 seconds.
    Simulation stopwatch time =    51.78 seconds.
    Total stopwatch time      =    52.86 seconds.

    Physical memory used: 198 MBytes.
    Incremental virtual memory (data only) used:  111 MBytes.